1 Gang Bell Switch w/Illuminated "DoNotDisturb&PleaseCleanUp" Sym, White
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | E8431BPDM_WE |
Product Type | Switch |
Package 1 Weight | 119.63 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Zencelo E |
Package1 Length*Width*Height (dimensions) | 27.72 x 87 x 87 mm |
Pincode Group | Thailand |