1 Gang 350VA, 50Hz Full-Flat Universal Dimmer with LED, White
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | E8431EPD4_WE |
Product Type | Dimmer |
Package 1 Weight | 150.25 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Zencelo E |
Package1 Length*Width*Height (dimensions) | 35 x 87 x 87 mm |
Pincode Group | Thailand |