calcPageSize())"
/>
calcActive())">
Selector switch, Harmony XB5, plastic, black, 22mm, 2 positions, stay put, 1NO+1NC
XB5AD25
SGDÂ 21.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
XB5AD25
Selector switch, Harmony XB5, plastic, black, 22mm, 2 positions, stay put, 1NO+1NC
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Selector switch, Harmony XB5, plastic, black, 22mm, 2 positions, stay put, 1NO+1NC
SGDÂ 21.50
Description
This Harmony XB5, modular black selector switch has 2 positions, operates with a stay-put mechanism and uses screw clamp terminals. This selector switch provides a versatile interface for controlling your machines. It is easily installed into standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections. It provides an effective manner to set your machine in various operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
Product Details
| Activity | IDSIG |
|---|---|
| Part Number | XB5AD25 |
| Green Premium Label | No |
| Country of Origin | France |
| Product Type | Selector Switch |
| tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account