ZB5AD2
Selector switch head, Harmony XB5, plastic, black, 22mm, 2 positions, stay put
ZB5AD2
Selector switch head, Harmony XB5, plastic, black, 22mm, 2 positions, stay put
Out of stock
Commercial Reference
ZB5AD2
Excl. GST
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Selector switch head, Harmony XB5, plastic, black, 22mm, 2 positions, stay put
Product Documents
Description
This Harmony XB5, black selector switch head with standard handle has 2 positions, operates with stay-put mechanism. This switch head with standard handle provides an ergonomic interface for controlling your machines. It can easily be installed on compatible selector switch units and provide an effective manner to set your machine in various operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69K. It has a plastic bezel, this makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Product details
-
ActivityIDSIG
-
Part NumberZB5AD2
-
Green Premium LabelNo
-
Country of OriginFrance
-
Product TypeHead For Selector Switch
-
tax text on product cardExcl. GST
more specification
less specification