
calcActive())">
Schneider Electric Harmony XA2 Flush Push-Button, 22 mm, Green, Metal Bezel
XA2EA31
SGDÂ 12.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XA2EA31
Schneider Electric Harmony XA2 Flush Push-Button, 22 mm, Green, Metal Bezel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric Harmony XA2 Flush Push-Button, 22 mm, Green, Metal Bezel
SGDÂ 12.10
Description
- This Schneider Electric Harmony XA2 modular flush green push-button operates with a spring return / impulse mechanism
- It has a chromium-plated metal bezel and fits in a 22mm holes
- It uses screw-clamp terminals
Product Details
Activity | IDSIG |
---|---|
Part Number | XA2EA31 |
Green Premium Label | Yes |
Weight | 32.000 g |
Country of Origin | Singapore |
Product Type | Complete Push Button |
tax text on product card | Excl. GST |
height | 3.000 cm |
length | 6.500 cm |
width | 3.000 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account