green-premium

Schneider Electric Harmony XA2 Flush Push-Button, 22 mm, Black, Metal Bezel

XA2EA21
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

  • This Schneider Electric Harmony XA2 modular flush black push-button operates with a spring return / impulse mechanism
  • It has a chromium-plated metal bezel and fits in a 22mm holes
  • It uses screw-clamp terminals

Product Details

Activity IDSIG
Part Number XA2EA21
Green Premium Label Yes
Weight 30 g
Country of Origin Singapore
Product Type Complete Push Button
tax text on product card Excl. GST
height 1.483 cm
length 6.117 cm
width 3.981 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Products You May Like

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 18 A - 110 V AC coil
LC1D18F7

check-small In stock

SGD 64.20
TeSys Deca contactor,3P(3NO),AC-3/AC-3e,<=440V 18A,24V DC coil
LC1D18BD

check-small In stock

SGD 135.40
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 18A, 48VAC 50/60Hz coil
LC1D18E7

check-small In stock

SGD 64.20
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 18 A - 230 V AC coil
LC1D18P7

check-small In stock

SGD 64.20
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 18 A - 24 V AC coil
LC1D18B7

check-small In stock

SGD 62.60