
calcActive())">
Schneider Electric Harmony XA2 Flush Push-Button, 1 NC, 22 mm, Red, Push-Push Latching, Metal Bezel
XA2EH042
SGDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XA2EH042
Schneider Electric Harmony XA2 Flush Push-Button, 1 NC, 22 mm, Red, Push-Push Latching, Metal Bezel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
- This Schneider Electric Harmony XA2 modular flush red push-button operates with a latched push-push mechanism and has a chromium-plated metal bezel
- It has 1 x NC contact and fits in a 22mm holes
- It uses screw-clamp terminals
Product Details
Activity | IDSIG |
---|---|
Part Number | XA2EH042 |
Green Premium Label | Yes |
Weight | 56.0 g |
Country of Origin | Singapore |
Product Type | Complete Push-Button |
tax text on product card | Excl. GST |
height | 3.0 cm |
length | 7.0 cm |
width | 4.0 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account