
calcActive())">
Contact block, Easy Harmony XA2, single contact, for head 22mm, faston terminal, 1NC
ZA2EE102
SGDÂ 5.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZA2EE102
Contact block, Easy Harmony XA2, single contact, for head 22mm, faston terminal, 1NC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contact block, Easy Harmony XA2, single contact, for head 22mm, faston terminal, 1NC
SGDÂ 5.30
Description
This product is part of the Easy Harmony XA2 range, an offer of Ø 22mm plastic pushbuttons, switches and pilot lights. This contact block allows fast and easy replacement and configuration of your push buttons and selector switches. It is easily installed and replaced on XA2 complete push-button units and selector switches and connects to control circuits with simple screw-clamp connections. It has 1 NC contact with slow-break operation. It uses silver alloy contact material. It protects operators from unexpected contact with live circuits due to its IP20 protection index. It is designed for 1.5 million cycle operation. It is an IP20 rated product and comes with CE, CCC and EAC certification conforming to GB 14048.1, IEC 60947-1, GB 14048.5 and IEC 60947-5-1 standards . It is easily installed and replaced with simple screw-clamp connections.
Product Details
Activity | IDSIG |
---|---|
Part Number | ZA2EE102 |
Green Premium Label | Yes |
Weight | 20.000 g |
Country of Origin | China |
Product Type | Contact Block |
tax text on product card | Excl. GST |
height | 1.520 cm |
length | 10.160 cm |
width | 10.160 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account