Emergency stop switching off, Easy Harmony XA2, plastic, red mushroom 40mm, 22mm, turn to release, 1NC
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Emergency stop switching off, Easy Harmony XA2, plastic, red mushroom 40mm, 22mm, turn to release, 1NC
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | XA2ES542 |
Green Premium Label | Yes |
Weight | 57.000 g |
Country of Origin | China |
Product Type | Emergency Stop Push Button |
tax text on product card | Excl. GST |
height | 4.000 cm |
length | 7.000 cm |
width | 5.000 cm |