
calcActive())">
red Ø40 Emergency stop, switching off Ø22 trigger latching turn release 1NO+1NC
XB5AS8445
SGDÂ 31.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB5AS8445
red Ø40 Emergency stop, switching off Ø22 trigger latching turn release 1NO+1NC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
red Ø40 Emergency stop, switching off Ø22 trigger latching turn release 1NO+1NC
SGDÂ 31.90
Description
This Harmony XB5, emergency stop 40mm mushroom head modular red push button operates with a latched-turn-to-release mechanism and uses screw clamp terminals. This emergency stop / shutdown button, also called EMS (Emergency Machine Stop) and EMO (Emergency Off) is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
Product Details
Activity | IDSIG |
---|---|
Part Number | XB5AS8445 |
Green Premium Label | No |
Country of Origin | France |
Product Type | Emergency Stop Push Button |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account