calcPageSize())"
/>
calcActive())">
Motor circuit breaker,TeSys Deca frame 3,3P,17-25A,thermal magnetic,EverLink terminals
GV3P25
SGDÂ 316.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
GV3P25
Motor circuit breaker,TeSys Deca frame 3,3P,17-25A,thermal magnetic,EverLink terminals
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Motor circuit breaker,TeSys Deca frame 3,3P,17-25A,thermal magnetic,EverLink terminals
SGDÂ 316.80
Description
TeSys GV motor circuit breaker, 3 poles (3P), 25A/690V, for 3-phase motor applications 11kW@400V. It provides a thermal-magnetic protection with a thermal setting range 17-25A, magnetic tripping at 14xIn, high breaking capacity Icu 100kA@400V. Connection by Everlink BTR screw terminals. Start-stop control by rotary knob guaranteed for 50 000 cycles AC-3. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine, ATEX), Green Premium compliant (RoHS/REACh).
Product Details
| Activity | PPCTR |
|---|---|
| Part Number | GV3P25 |
| Green Premium Label | No |
| Country of Origin | France |
| Product Type | Motor Circuit Breaker |
| tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account