2780 results

Sort By arrow-down
Motor circuit breaker, TeSys GV4, 3P, 3.5 A, Icu 50 kA, magnetic, EverLink terminals
GV4L03N
SGD 584.30
Motor circuit breaker, TeSys GV4, 3P, 2A, Icu 50kA, magnetic, EverLink terminals
GV4L02N
SGD 546.80
Undervoltage release, TeSys GV4, MN coil, 380 to 415VAC 50Hz
GV4AU415
SGD 632.32
Undervoltage release, TeSys GV4, MN coil, 220 to 240VAC 50Hz 208 to 240VAC 60Hz
GV4AU247
SGD 632.32
Undervoltage release, TeSys GV4, MN coil, 48VAC/DC
GV4AU057
SGD 486.40
Undervoltage release, TeSys GV4, MN coil, 24VAC/DC
GV4AU027
SGD 632.32
Voltage release, TeSys GV4, MX coil, 380 to 415VAC 50Hz, 440 to 480VAC 60Hz
GV4AS487
SGD 486.40
Voltage release, TeSys GV4, MX coil coil, 24VAC/DC
GV4AS027
SGD 486.40
Rotary handle, TeSys GV4, direct, fixed, red, IP54
GV4ADN02
SGD 449.41
Rotary handle, TeSys GV4, direct, fixed, black, IP54
GV4ADN01
SGD 139.10
Enclosure,TeSys Deca frame 3,for TeSys GV3P/L,red handle,IP65
GV3PC02
SGD 439.60
Enclosure,TeSys Deca frame 3,for TeSys GV3P/L,black handle,IP65
GV3PC01
SGD 439.60