
calcActive())">
Undervoltage release, TeSys GV4, MN coil, 24VAC/DC
GV4AU027
SGDÂ 632.32
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV4AU027
Undervoltage release, TeSys GV4, MN coil, 24VAC/DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Undervoltage release, TeSys GV4, MN coil, 24VAC/DC
SGDÂ 632.32
Description
TeSys GV electrical trip unit, MN undervoltage release, 24V AC 50/60Hz and 24V DC, for motor circuit breakers GV4. Opening of the the circuit breaker is ensured when the control voltage drops below 0.35 Uc, and possible between 0.35-0.7 Uc. Closing of the circuit breaker is possible when the control voltage is in limits 0.85-1.1 Uc. To be plugged inside the circuit breaker, connection by spring terminals. Multi standards certified (IEC, UL, CSA), Green Premium compliant (RoHS/REACh).
Product Details
Part Number | GV4AU027 |
---|---|
Green Premium Label | No |
Country of Origin | France |
Product Type | Undervoltage Release |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account