2780 results

Sort By arrow-down
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 50 A - 48 V AC 50/60 Hz coil
LC1D50AE7
SGD 269.70
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 18A, 48VDC coil, screw clamp terminals
LC1D18ED
SGD 135.40
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 12A, 24VDC coil
LC1D12BD
SGD 101.70
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 12 A - 24 V AC coil
LC1D12B7
SGD 45.50
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 440V 9A, 48 to 130VAC/DC coil, EverLink+springs
LC1D09EHE
SGD 103.30
TeSys D - auxiliary contact block - 4 NO - screw clamp terminals
LADN40
SGD 32.10
TeSys D - auxiliary contact block - 1 NO + 1 NC - screw-clamps terminals
LADN11
SGD 23.10
TeSys GV2-Circuit breaker-thermal-magnetic - 2.5...4 A - screw clamp terminals
GV2ME08
SGD 105.40
Motor circuit breaker, TeSys Deca, 3P, 0.63 to 1A, thermal magnetic, spring terminals
GV2ME053
SGD 156.80
Thermal overload relay, TeSys Deca, 690VAC, 0.4 to 0.63A, 1NO+1NC, class 10A, screw clamp
LRD04
SGD 55.70
differential thermal overload relay, TeSys K, 0.54...0.8A, class 10A
LR2K0305
SGD 74.00
reversing Contactor, TeSys K, 3P, AC-3/AC-3e,440V 12A, 1NC, 24V DC coil, screw clamp terminals
LP2K1201BD
SGD 193.80