differential thermal overload relay, TeSys K, 0.54...0.8A, class 10A

LR2K0305
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys LRK thermal overload relay, 0.8A/690V, thermal setting range 0.54-0.8A, tripping class 10A, for protection of 3-phase motors 0.18kW@400V. Differential device with phase failure and load unbalance detection. It provides a thermal adjustement dial, a manual-automatic reset selector, a test slide switch for simulation of a tripping, reset/stop button, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by screw clamp terminals, it connects directly to the bottom terminals of 3-pole contactors LC1K06-K16. Mounting on DIN rail, separated from the contactor, with use of a terminal block LA7K0064 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHs/Reach).

Product Details

Activity PPCTR
Part Number LR2K0305
Green Premium Label No
Country of Origin Czechia
Product Type Differential Thermal Overload Relay
tax text on product card Excl. GST

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: differential thermal overload relay, TeSys K, 0.54...0.8A, class 10A
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.