2780 results

Sort By arrow-down
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 32 A - 24 V AC coil
LC1D32B7
SGD 110.80
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 25A, 24VDC coil
LC1D25BD
SGD 156.80
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 12 A - 230 V AC coil
LC1D12P7
SGD 46.60
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 115A, 24V DC standard coil, screw clamp terminals
LC1D115BD
SGD 817.50
Motor circuit breaker,TeSys Deca frame 2,3P,17-23A,thermal magnetic,push button,lugs terminals
GV2ME216
SGD 164.80
Motor circuit breaker, TeSys Deca, 3P, 4 to 6.3A, thermal magnetic, spring terminals
GV2ME103
SGD 148.20
thermal overload relays, TeSys Deca, 80...104A, class 10A, lug clamps
LRD4365
SGD 384.70
Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 12A, 1NO aux, 24V DC coil,screw clamps
LP1K1210BD
SGD 74.00
Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 12A, 1NC aux, 24V DC coil,screw clamps
LP1K1201BD
SGD 74.00
Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 9A, 1NO aux, 24V DC coil,screw clamps
LP1K0910BD
SGD 62.80
Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 6A, 1NC aux, 24V DC coil,screw clamps
LP1K0601BD
SGD 50.40
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 80A, 48V AC 50/60Hz coil
LC1D80E7
SGD 376.70