![Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 12A, 1NO aux, 24V DC coil,screw clamps main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/p/lp1k1210bd.jpg)
Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 12A, 1NO aux, 24V DC coil,screw clamps
Excl. Tax
Excl. Tax
All Sellers
![Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 12A, 1NO aux, 24V DC coil,screw clamps](https://shop-sg.se.com/media/catalog/product/l/p/lp1k1210bd.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 12A, 1NO aux, 24V DC coil,screw clamps
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LP1K1210BD |
Green Premium Label | No |
Country of Origin | Indonesia |
Product Type | Contactor |
tax text on product card | Excl. GST |