
calcActive())">
Harmony XB5, Key switch selector, plastic, black, Ø22, key 455, 3 positions, stay put, 2 NO
XB5AG03
SGDÂ 56.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB5AG03
Harmony XB5, Key switch selector, plastic, black, Ø22, key 455, 3 positions, stay put, 2 NO
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony XB5, Key switch selector, plastic, black, Ø22, key 455, 3 positions, stay put, 2 NO
SGDÂ 56.70
Description
This Harmony XB5, modular black key selector switch (key no.455) has 3 positions, operates with a stay-put mechanism with key withdrawal on left, center and right position and uses screw-clamp terminals. This key selector switch provides a versatile interface for controlling your machines. It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It provides a secure manner for authorized staff to switch between process or machine operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 and IP69K, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
Product Details
Activity | IDSIG |
---|---|
Part Number | XB5AG03 |
Green Premium Label | No |
Country of Origin | France |
Product Type | Key Switch Selector |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account