Schneider Electric Harmony XB4 XB5 Block, 1 NO, Screw-clamp terminals
calcPageSize())"
/>
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
- This Schneider Electric Harmony XB4 XB5 single contact block contact block uses screw clamp terminals
- It has 1 x NO contact and a plastic body
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XB5HARMONY XB4 |
| Product or component type | CONTACT BLOCK |
| Device short name | ZBE |
| Sale per indivisible quantity | 5 |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Contact operation | SLOW-BREAK |
| Contact block type | SINGLE |
| Contacts usage | STANDARD CONTACTS |
| Connections - terminals | SCREW CLAMP TERMINALS, = 1 X 0.22 MM² WITHOUT CABLE END CONFORMING TO IEC 60947-1 |
| Product weight | 0.011 KG |
| Contacts type and composition | 1 NO |
| Positive opening | WITHOUT |
| Operating travel | 2.6 MM (NO CHANGING ELECTRICAL STATE)4.3 MM (TOTAL TRAVEL) |
| Operating force | 2.3 N NO CHANGING ELECTRICAL STATE |
| Mechanical durability | 10000000 CYCLES |
| Tightening torque | 0.8…1.2 N.M CONFORMING TO IEC 60947-1 |
| Shape of screw head | CROSS COMPATIBLE WITH POZIDRIV NO 1 SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 4 MM SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 5.5 MM SCREWDRIVER |
| Contacts material | SILVER ALLOY (AG/NI) |
| Short-circuit protection | 10 A CARTRIDGE FUSE TYPE GG CONFORMING TO IEC 60947-5-1 |
| [Ith] conventional free air thermal current | 10 A CONFORMING TO IEC 60947-5-1 |
| [Ui] rated insulation voltage | 600 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-1 |
| [Ie] rated operational current | 3 A AT 240 V, AC-15, A600 CONFORMING TO IEC 60947-5-16 A AT 120 V, AC-15, A600 CONFORMING TO IEC 60947-5-10.1 A AT 600 V, DC-13, Q600 CONFORMING TO IEC 60947-5-10.27 A AT 250 V, DC-13, Q600 CONFORMING TO IEC 60947-5-10.55 A AT 125 V, DC-13, Q600 CONFORMING TO IEC 60947-5-11.2 A AT 600 V, AC-15, A600 CONFORMING TO IEC 60947-5-1 |
| Electrical durability | 1000000 CYCLES, AC-15, 2 A AT 230 V, OPERATING RATE |
| Mounting of block | FRONT MOUNTING |
| Electrical composition code | C1 (QUANTITY |
| Device presentation | BASIC ELEMENT |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -40…70 °C |
| Standards | CSA C22.2 NO 14IEC 60947-5-1UL 508IEC 60947-1JIS C8201-5-1IEC 60947-5-4JIS C8201-1 |
| Product certifications | CCCULDNVGOSTLROS (Lloyds register of shipping)BVCSA |
| Vibration resistance | 5 GN (F= 2…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 30 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 1.000 CM |
| Package 1 Width | 2.500 CM |
| Package 1 Length | 3.000 CM |
| Package 1 Weight | 9.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 5 |
| Package 2 Height | 4.500 CM |
| Package 2 Width | 5.500 CM |
| Package 2 Length | 5.500 CM |
| Package 2 Weight | 52.000 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 800 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 8.691 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 98 |
| Total lifecycle Carbon footprint | 0.2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.11155 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0023525 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.012671 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.027876 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.032671 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| Average percentage of recycled plastic content | 23 % |
| Average percentage of recycled metal content | 13 % |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
- This Schneider Electric Harmony XB4 XB5 single contact block contact block uses screw clamp terminals
- It has 1 x NO contact and a plastic body
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XB5HARMONY XB4 |
| Product or component type | CONTACT BLOCK |
| Device short name | ZBE |
| Sale per indivisible quantity | 5 |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Contact operation | SLOW-BREAK |
| Contact block type | SINGLE |
| Contacts usage | STANDARD CONTACTS |
| Connections - terminals | SCREW CLAMP TERMINALS, = 1 X 0.22 MM² WITHOUT CABLE END CONFORMING TO IEC 60947-1 |
| Product weight | 0.011 KG |
| Contacts type and composition | 1 NO |
| Positive opening | WITHOUT |
| Operating travel | 2.6 MM (NO CHANGING ELECTRICAL STATE)4.3 MM (TOTAL TRAVEL) |
| Operating force | 2.3 N NO CHANGING ELECTRICAL STATE |
| Mechanical durability | 10000000 CYCLES |
| Tightening torque | 0.8…1.2 N.M CONFORMING TO IEC 60947-1 |
| Shape of screw head | CROSS COMPATIBLE WITH POZIDRIV NO 1 SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 4 MM SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 5.5 MM SCREWDRIVER |
| Contacts material | SILVER ALLOY (AG/NI) |
| Short-circuit protection | 10 A CARTRIDGE FUSE TYPE GG CONFORMING TO IEC 60947-5-1 |
| [Ith] conventional free air thermal current | 10 A CONFORMING TO IEC 60947-5-1 |
| [Ui] rated insulation voltage | 600 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-1 |
| [Ie] rated operational current | 3 A AT 240 V, AC-15, A600 CONFORMING TO IEC 60947-5-16 A AT 120 V, AC-15, A600 CONFORMING TO IEC 60947-5-10.1 A AT 600 V, DC-13, Q600 CONFORMING TO IEC 60947-5-10.27 A AT 250 V, DC-13, Q600 CONFORMING TO IEC 60947-5-10.55 A AT 125 V, DC-13, Q600 CONFORMING TO IEC 60947-5-11.2 A AT 600 V, AC-15, A600 CONFORMING TO IEC 60947-5-1 |
| Electrical durability | 1000000 CYCLES, AC-15, 2 A AT 230 V, OPERATING RATE |
| Mounting of block | FRONT MOUNTING |
| Electrical composition code | C1 (QUANTITY |
| Device presentation | BASIC ELEMENT |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -40…70 °C |
| Standards | CSA C22.2 NO 14IEC 60947-5-1UL 508IEC 60947-1JIS C8201-5-1IEC 60947-5-4JIS C8201-1 |
| Product certifications | CCCULDNVGOSTLROS (Lloyds register of shipping)BVCSA |
| Vibration resistance | 5 GN (F= 2…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 30 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 1.000 CM |
| Package 1 Width | 2.500 CM |
| Package 1 Length | 3.000 CM |
| Package 1 Weight | 9.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 5 |
| Package 2 Height | 4.500 CM |
| Package 2 Width | 5.500 CM |
| Package 2 Length | 5.500 CM |
| Package 2 Weight | 52.000 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 800 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 8.691 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 98 |
| Total lifecycle Carbon footprint | 0.2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.11155 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0023525 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.012671 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.027876 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.032671 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| Average percentage of recycled plastic content | 23 % |
| Average percentage of recycled metal content | 13 % |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |