
calcActive())">
Harmony XB5, Illuminated push button, plastic, flush, green, Ø22, plain lens for BA9s bulb, spring return, <= 250 V, 1 NO + 1 NC
XB5AW3365
SGDÂ 35.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB5AW3365
Harmony XB5, Illuminated push button, plastic, flush, green, Ø22, plain lens for BA9s bulb, spring return, <= 250 V, 1 NO + 1 NC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony XB5, Illuminated push button, plastic, flush, green, Ø22, plain lens for BA9s bulb, spring return, <= 250 V, 1 NO + 1 NC
SGDÂ 35.80
Description
This Harmony XB5, plain lens illuminated modular green push button operates with a spring return / impulse mechanism, is supplied with 250V AC/DC and uses screw-clamp terminals. This illuminated push button with integral transformer provides an ergonomic and visual interface for controlling your machines. It is easily installed into standard 22mm diameter cut-outs and connected to control circuits with classic screw-clamp connections. It is clearly distinguishable visually at a distance thanks to its illuminated head and clear color. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66/IP67/IP69/IP69K, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
Product Details
Activity | IDSIG |
---|---|
Part Number | XB5AW3365 |
Green Premium Label | No |
Country of Origin | France |
Product Type | Illuminated Push Button |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account