
calcActive())">
Illuminated push button head, Harmony XB5, plastic, flush, green, 22mm, spring return, plain lens for BA9s bulb
ZB5AW33
SGDÂ 12.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB5AW33
Illuminated push button head, Harmony XB5, plastic, flush, green, 22mm, spring return, plain lens for BA9s bulb
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Illuminated push button head, Harmony XB5, plastic, flush, green, 22mm, spring return, plain lens for BA9s bulb
SGDÂ 12.70
Description
This Harmony XB5, plain lens illuminated green flush head operates with a spring return / impulse mechanism. This illuminated button head provides a versatile interface for controlling your machines. It is easily installed and replaced on compatible complete push-button units and contact blocks via snap-fit assembly. It is clearly distinguishable visually at a distance thanks to illuminated, clear color and by touch due to flush element, minimizing errors in machine control. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a plastic bezel, this makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. It provides high brightness for easy identification of function and operation mode, even in brightly lit environments.
Product Details
Activity | IDSIG |
---|---|
Part Number | ZB5AW33 |
Green Premium Label | No |
Country of Origin | Czechia |
Product Type | Illuminated Push Button Head |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account