
calcActive())">
Emergency stop head, Harmony XB4, switching off, metal, red mushroom 30mm, 22mm, trigger latching turn to release
ZB4BS834
SGDÂ 28.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB4BS834
Emergency stop head, Harmony XB4, switching off, metal, red mushroom 30mm, 22mm, trigger latching turn to release
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Emergency stop head, Harmony XB4, switching off, metal, red mushroom 30mm, 22mm, trigger latching turn to release
SGDÂ 28.10
Description
This Harmony XB4, emergency stop / shutdown 30mm mushroom red button head operates with a latched turn to release mechanism. This emergency stop / shutdown button head also called EMS (Emergency Machine Stop) and EMO (Emergency Off) provides an ergonomic interface for controlling your machines. It is easily installed on compatible complete emergency stop and switching off pushbuttons. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 30mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Product Details
Activity | IDSIG |
---|---|
Part Number | ZB4BS834 |
Green Premium Label | No |
Country of Origin | Czechia |
Product Type | Emergency Stop Head |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account