نتائج ١٤٣٦

رتب حسب arrow-down
variable speed drive, Altivar Process ATV900, ATV930, 220kW, 400 to 480V, wihout braking unit, IP00
ATV930C22N4C

متوفر

variable speed drive, Altivar Process ATV600, ATV630, 7.5kW, 10hp, 200 to 240V, IP21, UL type 1
ATV630U75M3

متوفر

variable speed drive, Altivar Process ATV600, ATV630, 4kW, 5hp, 200 to 240V, IP21, UL type 1
ATV630U40M3

متوفر

variable speed drive, Altivar Process ATV600, ATV630, 1.5kW, 2hp, 200 to 240V, IP21, UL type 1
ATV630U15M3

متوفر

variable speed drive, Altivar Process ATV600, ATV630, 0.75kW, 1hp, 200 to 240V, IP21, UL type 1
ATV630U07M3

متوفر

variable speed drive, Altivar Process ATV600, ATV630, 2.2kW, 3hp, 200 to 240V, IP21, UL type 1
ATV630U22M3

متوفر

variable speed drive, Altivar Process ATV600, ATV630, 3kW, 200 to 240V, IP21, UL type 1
ATV630U30M3

متوفر

variable speed drive, Altivar Process ATV600, ATV630, 75kW, 100hp, 200 to 240V, IP00
ATV630D75M3

متوفر

variable speed drive, Altivar Process ATV600, ATV630, 55kW, 75hp, 200 to 240V, IP00
ATV630D55M3

متوفر

variable speed drive, Altivar Process ATV600, ATV630, 11kW, 15hp, 200 to 240V, IP21, UL type 1
ATV630D11M3

متوفر

variable speed drive, Altivar Process ATV600, ATV630, 15kW, 20hp, 200 to 240V, IP21, UL type 1
ATV630D15M3

متوفر

variable speed drive, Altivar Process ATV600, ATV630, 18.5kW, 25hp, 200 to 240V, IP21, UL type 1
ATV630D18M3

متوفر