variable speed drive, Altivar Process ATV600, ATV630, 75kW, 100hp, 200 to 240V, IP00

ATV630D75M3
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.

Customizable Options:

loader
Loading...

Description

variable speed drive, Altivar Process ATV600, ATV630, 75kW, 100hp, 200 to 240V, IP00

Product Details

Activity IDVSD
[us] Rated Supply Voltage 200...240 V - 200...240 V - 15...10 %
Motor Power kW 55 kW (heavy duty) - 75 kW (normal duty)
Device Short Name ATV630
Product or Component Type variable speed drive
Product Specific Application process and utilities
Communication Port Protocol Ethernet - Modbus serial
Supply Frequency 50...60 Hz - 5...5 %
Discrete Input Logic 16 preset speeds
Apparent power 61.1 kVA at 240 V (heavy duty) - 83.7 kVA at 240 V (normal duty)
Asynchronous motor control profile constant torque standard - optimized torque mode
Continuous output current 211 A at 2.5 kHz for heavy duty - 282 A at 2.5 kHz for normal duty
EMC filter without EMC filter
Line current 161 A at 240 V (heavy duty) - 189 A at 200 V (heavy duty)
Motor power hp 100 hp normal duty - 75 hp heavy duty
Nominal switching frequency 2.5 kHz
Option card communication module, BACnet MS/TP - communication module, Ethernet Powerlink
Product destination asynchronous motors - synchronous motors
Prospective line Isc 50 kA
Safety function STO (safe torque off) SIL 3
Speed drive output frequency 0.1-500 Hz
Switching frequency 2...8 kHz adjustable - 2.5...8 kHz with derating factor
Synchronous motor control profile permanent magnet motor - synchronous reluctance motor
Range Altivar
Variant standard version

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: variable speed drive, Altivar Process ATV600, ATV630, 75kW, 100hp, 200 to 240V, IP00
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.