variable speed drive, Altivar Process ATV600, ATV630, 15kW, 20hp, 200 to 240V, IP21, UL type 1

ATV630D15M3
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.

Customizable Options:

loader
Loading...

Description

variable speed drive, Altivar Process ATV600, ATV630, 15kW, 20hp, 200 to 240V, IP21, UL type 1

Product Details

Activity IDVSD
[us] Rated Supply Voltage 200...240 V - 200...240 V - 15...10 %
Motor Power kW 11 kW (heavy duty) - 15 kW (normal duty)
Device Short Name ATV630
Product or Component Type variable speed drive
Product Specific Application process and utilities
Communication Port Protocol Ethernet - Modbus serial
Supply Frequency 50...60 Hz - 5...5 %
Discrete Input Logic 16 preset speeds
Apparent power 14.3 kVA at 240 V (heavy duty) - 18.9 kVA at 240 V (normal duty)
Asynchronous motor control profile constant torque standard - optimized torque mode
Continuous output current 46.8 A at 4 kHz for heavy duty - 63.4 A at 4 kHz for normal duty
Degree of protection UL type 1 conforming to UL 508C
EMC filter without EMC filter
Line current 34.3 A at 240 V (heavy duty) - 40.1 A at 200 V (heavy duty)
Motor power hp 15 hp heavy duty - 20 hp normal duty
Nominal switching frequency 4 kHz
Option card communication module, BACnet MS/TP - communication module, Ethernet Powerlink
Product destination asynchronous motors - synchronous motors
Prospective line Isc 50 kA
Safety function STO (safe torque off) SIL 3
Speed drive output frequency 0.1-500 Hz
Switching frequency 2...12 kHz adjustable - 4...12 kHz with derating factor
Synchronous motor control profile permanent magnet motor - synchronous reluctance motor
Range Altivar
Variant standard version

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: variable speed drive, Altivar Process ATV600, ATV630, 15kW, 20hp, 200 to 240V, IP21, UL type 1
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.