1606 results

Sort By arrow-down
variable speed drive, Altivar Process ATV900, ATV930, 220kW, 400 to 480V, wihout braking unit, IP00
SAR83,688.55
SAR152,161.00
variable speed drive, Altivar Process ATV600, ATV630, 7.5kW, 10hp, 200 to 240V, IP21, UL type 1
SAR6,930.28
SAR12,600.50
variable speed drive, Altivar Process ATV600, ATV630, 4kW, 5hp, 200 to 240V, IP21, UL type 1
SAR5,713.29
SAR10,387.80
variable speed drive, Altivar Process ATV600, ATV630, 1.5kW, 2hp, 200 to 240V, IP21, UL type 1
SAR4,037.50
SAR7,340.90
variable speed drive, Altivar Process ATV600, ATV630, 0.75kW, 1hp, 200 to 240V, IP21, UL type 1
SAR3,830.26
SAR6,964.10
variable speed drive, Altivar Process ATV600, ATV630, 2.2kW, 3hp, 200 to 240V, IP21, UL type 1
SAR4,169.82
SAR7,581.50
variable speed drive, Altivar Process ATV600, ATV630, 3kW, 200 to 240V, IP21, UL type 1
SAR4,957.48
SAR9,013.60
variable speed drive, Altivar Process ATV600, ATV630, 75kW, 100hp, 200 to 240V, IP00
SAR31,390.26
SAR57,073.20
variable speed drive, Altivar Process ATV600, ATV630, 55kW, 75hp, 200 to 240V, IP00
SAR27,585.42
SAR50,155.30
variable speed drive, Altivar Process ATV600, ATV630, 11kW, 15hp, 200 to 240V, IP21, UL type 1
SAR8,197.04
SAR14,903.70
variable speed drive, Altivar Process ATV600, ATV630, 15kW, 20hp, 200 to 240V, IP21, UL type 1
SAR10,899.96
SAR19,818.10
variable speed drive, Altivar Process ATV600, ATV630, 18.5kW, 25hp, 200 to 240V, IP21, UL type 1
SAR12,421.92
SAR22,585.30