Low Voltage Products and Systems

7143 results

Sort By arrow-down
Motor controller, TeSys T, Motor Management, Profibus DP, 6 logic inputs, 3 logic outputs, 1.35 to 27A, 100 to 240VAC
SAR3,742.20
SAR6,804.00
Motor controller, TeSys T, Motor Management, Profibus DP, 6 logic inputs, 3 relay logic outputs, 1.35 to 27A, 24VDC
SAR2,636.70
SAR4,794.00
Motor controller, TeSys T, Motor Management, Modbus, 6 logic inputs, 3 logic outputs, 1.35 to 27A, 100 to 240VAC
SAR2,667.50
SAR4,850.00
Motor Management, TeSys T, motor controller, Modbus, 6 logic inputs, 3 relay logic outputs, 1.35 to 27A, 24VDC
SAR2,029.50
SAR3,690.00
Motor controller, TeSys T, Motor Management, Ethernet/IP, Modbus/TCP, 6 inputs, 3 outputs, 1.35 to 27A, 100 to 240VAC
SAR2,262.70
SAR4,114.00
Motor controller, TeSys T, Motor Management, DeviceNet, 6 inputs, 3 relay outputs, 1.35 to 27A, 100 to 240VAC
SAR2,429.35
SAR4,417.00
Motor controller, TeSys T, Motor Management, CANopen, 6 logic inputs, 3 relay logic outputs, 1.35 to 27A, 100 to 240VAC
SAR2,186.25
SAR3,975.00
Motor controller, TeSys T, Motor Management, Profibus DP, 6 logic inputs, 3 logic outputs, 5 to 100A, 100 to 240VAC
SAR3,742.20
SAR6,804.00
Motor controller, TeSys T, Motor Management, Profibus DP, 6 logic inputs, 3 relay logic outputs, 5 to 100A, 24VDC
SAR2,636.70
SAR4,794.00
Motor controller, TeSys T, Motor Management, Modbus, 6 logic inputs, 3 logic outputs, 5 to 100A, 100 to 240VAC
SAR2,668.05
SAR4,851.00
Motor Management, TeSys T, motor controller, Modbus, 6 logic inputs, 3 logic outputs, 5 to 100A, 24VDC
SAR2,010.25
SAR3,655.00
Motor controller, TeSys T, Motor Management, Ethernet/IP, Modbus/TCP, 6 inputs, 3 outputs, 5 to 100A, 100 to 240VAC
SAR2,478.30
SAR4,506.00