Motor controller, TeSys T, Motor Management, Modbus, 6 logic inputs, 3 logic outputs, 1.35 to 27A, 100 to 240VAC
SKU :
LTMR27MFM
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR4,850.00
SAR2,667.50
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
CONTROLLER MODBUS 1,35 27A 115 230VAC
Motor controller, TeSys T, Motor Management, Modbus, 6 logic inputs, 3 logic outputs, 1.35 to 27A, 100 to 240VAC
SAR4,850.00
SAR2,667.50
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Product Name | TeSys T |
| Product or Component Type | motor controller |
| Device Application | equipment monitoring and control |
| Bus type | Modbus 2-wire RS 485 interface, addressing 1...247, transmission rate 1.2...19.2 kbit/s, RJ45 with 2 shielded twisted pairs - Modbus 2-wire RS 485 interface, addressing 1...247, transmission rate 1.2...19.2 kbit/s, terminal block with 2 shielded twisted pairs |
| Current consumption | 8...62.8 mA |
| Measurement current | 1.35-27 A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCTR |
|---|---|
| Product Name | TeSys T |
| Product or Component Type | motor controller |
| Device Application | equipment monitoring and control |
| Bus type | Modbus 2-wire RS 485 interface, addressing 1...247, transmission rate 1.2...19.2 kbit/s, RJ45 with 2 shielded twisted pairs - Modbus 2-wire RS 485 interface, addressing 1...247, transmission rate 1.2...19.2 kbit/s, terminal block with 2 shielded twisted pairs |
| Current consumption | 8...62.8 mA |
| Measurement current | 1.35-27 A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account