
Motor controller, TeSys T, Motor Management, Profibus DP, 6 logic inputs, 3 relay logic outputs, 1.35 to 27A, 24VDC
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Motor controller, TeSys T, Motor Management, Profibus DP, 6 logic inputs, 3 relay logic outputs, 1.35 to 27A, 24VDC
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Product Name | TeSys T |
Product or Component Type | motor controller |
Device Application | equipment monitoring and control |
Bus type | Profibus DP polarised 2-wire RS485 interface, addressing 1...125, transmission rate 9.6 kbit/s...12 Mbit/s, SUB-D 9 with 2 shielded twisted pairs, type A - Profibus DP polarised 2-wire RS485 interface, addressing 1...125, transmission rate 9.6 kbit/s...12 Mbit/s, terminal block with 2 shielded twisted pairs, type A |
Current consumption | 56...127 mA |
Measurement current | 1.35-27 A |