calcPageSize())"
/>
calcActive())">
WALL SOCKET PK SCREW 16A IP67 380V 3PT 5
PKF16W734
EGP1,275.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
PKF16W734
WALL SOCKET PK SCREW 16A IP67 380V 3PT 5
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Seller will contact you for delivery fees
|
No sellers found for this product.
Out of stock
WALL SOCKET PK SCREW 16A IP67 380V 3PT 5
EGP1,275.60
Description
WALL SOCKET PK SCREW 16A IP67 380V 3PT 5
Product Details
| Range | Mureva |
|---|---|
| Device Short Name | Mureva socket |
| Network Type | AC |
| Outlet Standard | industrial |
| Product or Component Type | socket |
| Poles Description | 3P + E |
| Plug, Socket Category | low voltage |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account