
calcActive())">
VOLTAGE RELEASE ACTI9 IMSU 270VAC
A9A26500
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
A9A26500
VOLTAGE RELEASE ACTI9 IMSU 270VAC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
VOLTAGE RELEASE ACTI9 IMSU 270VAC
Product Details
[uc] Control Circuit Voltage | 230 V AC 50/60 Hz |
---|---|
Device Short Name | iMSU |
Product or Component Type | overvoltage release |
Range | Acti9 |
9 Mm Pitches | 2 |
Threshold Tripping Voltage | 255 V , 275 V 3...15 s , 300 V 1...5 s , 350 V 0.25...0.75 s , 400 V 0.07...0.2 s |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review