Voltage interface module, TeSys island

TPRVM001
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys island voltage interface module, 100-690V / 47-63Hz. Connected to a TPRBC bus coupler it measures the mains voltages powering the loads. It provides the voltage values for power and energy calculation, calculates the RMS values and phase sequence. Voltage measurement range 100-690 V +/- 5 %, phase frequency measurement range 47-63 Hz +/- 1 Hz in single phase or 3-phase systems. Mounting on DIN rail together with the other modules of the TeSys island configuration. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).

Product Details

[ue] Rated Operational Voltage 690 V AC 47...63 Hz
[ui] Rated Insulation Voltage 690 V conforming to IEC 61010-1
[uimp] Rated Impulse Withstand Voltage 6 kV conforming to IEC 61010-1
[us] Rated Supply Voltage 24 V DC supplied by the bus coupler
Ambient Air Temperature for Operation -10-60 °C
Ambient Air Temperature for Storage -25-70 °C
Depth 114 mm
Device Short Name TPRVM
Electromagnetic Compatibility electrostatic discharge, level 3, 8 kV air, 6 kV contact, conforming to EN/IEC 61000-4-2
Fire Resistance 960 °C conforming to UL 94
Height 118 mm
Ip Degree of Protection IP20
Mounting Mode horizontal and vertical (35 mm symmetrical rail)
Net Weight 0.159 kg
Overvoltage Category III
Pollution Degree 2
Power Dissipation In W 0.5 W maximum
Product Certifications UL
Product Compatibility TPRBC bus coupler
Product Name TeSys island
Product or Component Type voltage interface module
Range TeSys
Relative Humidity 5-95 %
Standards IEC 61010-2-201
Width 25 mm
Connections - Terminals measuring input: removable spring terminal block 3 cable(s) 0.2-2.5 mm² (AWG 24...AWG 14) rigid
Current Consumption 2 mA
Device Presentation monitoring of the mains voltage powering the island
Function of Module monitoring of voltages in single phase systems L-N or L-L
Local Signalling 1 LED (green/red) for DS (device status)
Measurement Accuracy voltage: +/- 5 %,
Metering Type phase voltage 100...690 V
Operating Altitude 0...2000 m without derating
Protective Treatment TC
Shock Resistance 15 gn (duration = 11 ms) conforming to IEC 60068-2-27
Vibration Resistance 1.5 mm peak to peak (f= 3-13 Hz) conforming to IEC 60068-2-6

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Voltage interface module, TeSys island
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.