Vertical uprights, PanelSeT SFN, for electrical enclosure H2000mm, set of 4

NSYSFNV20
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

These steel vertical uprights are purpose-built to assemble a PanelSeT SFN floor standing modular decarbonized steel electrical enclosure for various applications.|It contains recycled steel, which is produced with renewable energy, resulting into a significant reduction of CO2 emissions.|This set of 4 units has a nominal height of 2000 mm.|It is made of galvanized steel for durability.|An epoxy-polyester powder finish provides a smooth appearance.|It has a grey (RAL 7035) color.|

Product Details

Seller Information

Documents

Reviews