variable speed drive, ATV930, 18,5kW, 400/480V, with braking unit, IP21

ATV930D18N4
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Altivar Process ATV900 variable speed drive can feed 3-phase synchronous and asynchronous power motors. It is suitable for motors with power rating up to 18.5kW/25hp for applications requiring slight overload (up to 120%). It is suitable for motors with power rating up to 15kW/20hp for applications requiring significant overload (up to 150%). It works at a rated supply voltage from 380V to 480V AC. This variable speed / frequency drive (VSD / VFD) is specifically designed for industrial processes. In the following market segments, oil and gas, mining, minerals and metals, food and beverage water and wastewater. It offers high motor performance on any motor and total control of any kind of coupling in master/slave applications. Network services help ensure operation continuity even in case of connection breakdown. Web server and data logging help reduce downtime through fast troubleshooting and preventive maintenance. Its advanced connectivity, including EtherNet/IP and Modbus TCP, allows deep integration into automation architectures. It is designed to be mounted in vertical position (+/- 10 °) on a wall.

Product Details

[us] Rated Supply Voltage 380...480 V - 15...10 % , 380...480 V - 15...10 %
Ambient Air Temperature for Operation -15-60 °C
Ambient Air Temperature for Storage -40-70 °C
Depth 235 mm
Device Application industrial application
Electrical Connection control: screw terminal 0.5...1.5 mm²/AWG 20...AWG 16
Electromagnetic Compatibility electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
Environmental Characteristic chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3
Height 26.000 cm
Ip Degree of Protection IP21
Marking CE
Mounting Mode wall mount
Net Weight 14.2 kg
Network Frequency 50...60 Hz
Network Number of Phases 3 phases
Noise Level 59.5 dB conforming to 86/188/EEC
Operating Position vertical +/- 10 degree
Overvoltage Category III
Pollution Degree 2
Power Dissipation In W natural convection: 67 W at 380 V, switching frequency 4 kHz
Product Certifications UL
Product Destination asynchronous motors|synchronous motors
Product or Component Type variable speed drive
Product Specific Application process for industrial
Protection Type thermal protection: motor
Quantity Per Set 1
Range of Product Altivar Process ATV900
Relative Humidity 5-95 % without condensation conforming to IEC 60068-2-3
Standards UL 508C
Width 74.000 cm
1 Phase Low Current Possible false
4 Quadrant Operation Possible true
Acceleration and Deceleration Ramps linear adjustable separately from 0.01...9999 s
Accuracy +/- 0.6 % AI1, AI2, AI3 for a temperature variation 60 °C analog input
Ambient Air Transport Temperature -40-70 °C
Analogue Input Number 3
Analogue Input Type AI1, AI2, AI3 software-configurable voltage: 0...10 V DC, impedance: 30 kOhm, resolution 12 bits
Analogue Output Number 2
Analogue Output Type software-configurable voltage AQ1, AQ2: 0...10 V DC impedance 470 Ohm, resolution 10 bits
Apparent Power 24 kVA at 480 V (normal duty)
Application in Domestic and Commercial Area Permitted false
Application in Industrial Area Permitted true
Assembly Style enclosed
Asynchronous Motor Control Profile constant torque standard|variable torque standard|optimized torque mode
Base Load Current at High Overload 31.7 A
Base Load Current at Low Overload 39.2 A
Brake Chopper Integrated true
Braking to Standstill by DC injection
Communication Port Protocol Modbus TCP|EtherNet/IP|Modbus serial
Computer Port true
Connector Type 2 RJ45
Continuous Output Current 39.2 A at 4 kHz for normal duty
Data Format 8 bits, configurable odd, even or no parity for Modbus serial
Degree of Protection UL type 1
Design of Frequency Changer U converter
Discrete Input Logic 16 preset speeds
Discrete Input Number 10
Discrete Input Type DI1...DI8 programmable, 24 V DC (<= 30 V), impedance: 3.5 kOhm
Discrete Output Number 2
Discrete Output Type logic output DQ+ 0-1 kHz <= 30 V DC 100 mA
Emc Filter integrated
Emc Limit Value (complied) true
Encoder Protocol 1 Vpp
Environmental Class (during Operation) class 3C3 according to IEC 60721-3-3
Environmental Class (during Storage) class 1C3 according to EN 60721-3-1
Environmental Class (during Transport) class 2C3 according to EN 60721-3-2
Exchange Mode half duplex, full duplex, autonegotiation Ethernet IP/Modbus TCP
Housing Material plastic
Input Compatibility DI1...DI8: discrete input level 1 PLC conforming to EN/IEC 61131-2
Insulation Resistance > 1 MOhm 500 V DC for 1 minute to earth
Isolation between power and control terminals
Line Current 33.4 A at 380 V (normal duty)
Linearity Error AI1, AI2, AI3: +/- 0.15 % of maximum value for analog input
Local Signalling local diagnostic: 3 LED (mono/dual colour)
Maximum Acceleration Under Shock Impact (during Operation) 150 m/s² at 11 ms
Maximum Acceleration Under Shock Load (during Storage) 150 m/s² at 11 ms
Maximum Acceleration Under Shock Load (during Transport) 150 m/s² at 11 ms
Maximum Acceleration Under Vibrational Stress (during Operation) 10 m/s² at 13...200 Hz
Maximum Acceleration Under Vibratory Load (during Storage) 10 m/s² at 13...200 Hz
Maximum Acceleration Under Vibratory Load (during Transport) 10 m/s² at 13...200 Hz
Maximum Associated Fuse Rating 63.0 A
Maximum Deflection Under Vibratory Load (during Operation) 1.5 mm at 2...13 Hz
Maximum Deflection Under Vibratory Load (during Storage) 1.5 mm at 2...13 Hz
Maximum Deflection Under Vibratory Load (during Transport) 1.5 mm at 2...13 Hz
Maximum Input Current 33.4 A
Maximum Output Frequency 599 Hz
Maximum Output Voltage 480.0 V
Maximum Switching Current relay output R1 on resistive load, cos phi = 1 : 3 A at 250 V AC
Maximum Thdi <48 % from 80...100 % of load conforming to IEC 61000-3-12
Maximum Transient Current 47 A during 60 s (normal duty)
Method of Access slave Modbus TCP
Minimum Switching Current relay output R1, R2, R3: 5 mA at 24 V DC
Motor Power Hp 25.0 hp for normal duty
Motor Power Kw 18.5 kW for normal duty
Motor Slip Compensation adjustable
Nominal Output Current 39.2 A
Nominal Output Power 18.5 W
Nominal Switching Frequency 4 kHz
Number of Addresses 1-247
Number of Hw Interfaces Industrial Ethernet 2
Number of Hw Interfaces Other 0
Number of Hw Interfaces Parallel 0
Number of Hw Interfaces Profinet 0
Number of Hw Interfaces Serial Rs232 0
Number of Hw Interfaces Serial Rs422 0
Number of Hw Interfaces Serial Rs485 1
Number of Hw Interfaces Serial Tty 0
Number of Hw Interfaces Usb 0
Number of Input Phases 3
Number of Output Phases 3
Operating Altitude <= 1000 m without derating
Operating Element Present true
Optical Interface Present false
Option Card slot A: communication module for Profibus DP V1
Permitted Relative Humidity (during Operation) class 3K5 according to EN 60721-3
Permitted Relative Humidity (during Storage) class 1K5 according to EN 60721-3
Permitted Relative Humidity (during Transport) class 2K5 according to EN 60721-3
Physical Interface Ethernet
Power Loss Per Device Current Dependent 616.0 W
Power Loss Static Current Independent 23.0 W
Prospective Line Isc 50 kA
Refresh Time relay output (R1, R2, R3): 5 ms (+/- 0.5 ms)
Regulation Loop adjustable PID regulator
Relative Symmetric Mains Voltage Tolerance 10 %
Relative Symmetric Network Frequency Tolerance 5 %
Relay Output Number 3
Relay Output Type configurable relay logic R1: fault relay NO/NC electrical durability 100000 cycles
Sampling Duration 2 ms +/- 0.5 ms (DI1...DI8) - discrete input
Shock Resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Supply external supply for digital inputs: 24 V DC (19-30 V), <1.25 mA, protection type: overload and short-circuit protection
Supporting Protocol for Asi false
Supporting Protocol for As-interface Safety at Work false
Supporting Protocol for Bacnet false
Supporting Protocol for Can true
Supporting Protocol for Data-highway false
Supporting Protocol for Devicenet false
Supporting Protocol for Devicenet Safety false
Supporting Protocol for Ethernet/ip true
Supporting Protocol for Foundation Fieldbus false
Supporting Protocol for Interbus false
Supporting Protocol for Interbus-safety false
Supporting Protocol for Knx false
Supporting Protocol for Lon false
Supporting Protocol for Modbus true
Supporting Protocol for Other Bus Systems false
Supporting Protocol for Profibus true
Supporting Protocol for Profinet Cba true
Supporting Protocol for Profinet Io true
Supporting Protocol for Profisafe false
Supporting Protocol for Safetybus p false
Supporting Protocol for Sercos false
Supporting Protocol for Suconet false
Supporting Protocol for Tcp/ip true
Switching Frequency 2...16 kHz adjustable , 2...16 kHz adjustable , 4...16 kHz with derating factor , 4...16 kHz with derating factor
Synchronous Motor Control Profile permanent magnet motor|synchronous reluctance motor
Transmission Frame RTU
Transmission Rate 10/100 Mbit/s for Ethernet IP/Modbus TCP
Type of Polarization no impedance
Variant with braking chopper|standard version
Vibration Resistance 1.5 mm peak to peak (f= 2-13 Hz) conforming to IEC 60068-2-6
Volume of Cooling Air 215 m3/h
With Safety Function Safe Brake Management (sbc/sbt) true
With Safety Function Safe Direction (sdi) false
With Safety Function Safe Operating Stop (sos) false
With Safety Function Safe Position (sp) false
With Safety Function Safe Programmable Logic false
With Safety Function Safe Speed Monitor (ssm) false
With Safety Function Safe Stop 1 (ss1) true
With Safety Function Safe Torque Off (sto) true
With Safety Function Safely Limited Position (slp) false
With Safety Function Safely Limited Speed (sls) true
With Sft Fct Safe Stop 2 (ss2) false
Product specific application process for industrial
Ip Degree of Protection IP21
Range of Product Altivar Process ATV900
Apparent Power 24 kVA at 480 V (normal duty) , 24 kVA at 480 V (normal duty) , 24 kVA at 480 V (normal duty) , 20.3 kVA at 480 V (heavy duty) , 20.3 kVA at 480 V (heavy duty) , 20.3 kVA at 480 V (heavy duty)
Continuous Output Current 39.2 A at 4 kHz for normal duty , 39.2 A at 4 kHz for normal duty , 39.2 A at 4 kHz for normal duty , 31.7 A at 4 kHz for heavy duty , 31.7 A at 4 kHz for heavy duty , 31.7 A at 4 kHz for heavy duty
Emc Filter integrated|with EMC plate option
Line Current 33.4 A at 380 V (normal duty) , 33.4 A at 380 V (normal duty) , 33.4 A at 380 V (normal duty) , 27.7 A at 380 V (heavy duty) , 27.7 A at 380 V (heavy duty) , 27.7 A at 380 V (heavy duty) , 28.9 A at 480 V (normal duty) , 28.9 A at 480 V (normal duty) , 28.9 A at 480 V (normal duty) , 24.4 A at 480 V (heavy duty) , 24.4 A at 480 V (heavy duty) , 24.4 A at 480 V (heavy duty)
Maximum Transient Current 47 A during 60 s (normal duty) , 47 A during 60 s (normal duty) , 47 A during 60 s (normal duty) , 47.6 A during 60 s (heavy duty) , 47.6 A during 60 s (heavy duty) , 47.6 A during 60 s (heavy duty)
Motor Power Kw 18.5 kW for normal duty , 18.5 kW for normal duty , 15.0 kW for heavy duty , 15.0 kW for heavy duty
Option Card slot A: communication module for Profibus DP V1 , slot A: communication module for Profibus DP V1 , slot A: communication module for Profibus DP V1 , slot A: communication module for PROFINET , slot A: communication module for PROFINET , slot A: communication module for PROFINET , slot A: communication module for DeviceNet , slot A: communication module for DeviceNet , slot A: communication module for DeviceNet , slot A: communication module for EtherCAT , slot A: communication module for EtherCAT , slot A: communication module for EtherCAT , slot A: communication module for CANopen daisy chain RJ45 , slot A: communication module for CANopen daisy chain RJ45 , slot A: communication module for CANopen daisy chain RJ45 , slot A: communication module for CANopen daisy chain RJ45 , slot A: communication module for CANopen SUB-D 9 , slot A: communication module for CANopen SUB-D 9 , slot A: communication module for CANopen SUB-D 9 , slot A: communication module for CANopen SUB-D 9 , slot A: communication module for CANopen screw terminals , slot A: communication module for CANopen screw terminals , slot A: communication module for CANopen screw terminals , slot A: communication module for CANopen screw terminals , slot A/slot B/slot C: digital and analog I/O extension module , slot A/slot B/slot C: digital and analog I/O extension module , slot A/slot B/slot C: output relay extension module , slot A/slot B/slot C: output relay extension module , slot B: 5/12 V digital encoder interface module , slot B: 5/12 V digital encoder interface module , slot B: 5/12 V digital encoder interface module , slot B: analog encoder interface module , slot B: analog encoder interface module , slot B: resolver encoder interface module , slot B: resolver encoder interface module , communication module for Ethernet Powerlink , communication module for Ethernet Powerlink
Length 34.500 cm
Activity IDVSD

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: variable speed drive, ATV930, 18,5kW, 400/480V, with braking unit, IP21
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.