variable speed drive ATV630, 7.5kW/10HP, 380...480V, IP21/UL type 1

ATV630U75N4
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This Altivar Process ATV600 variable speed drive can feed 3-phase synchronous and asynchronous power motors. It features 3 built-in RJ45 communication ports as standard, 1 Ethernet port, 2 serial ports. It works at a rated supply voltage from 380V to 480V AC. This drive provides up to 30% energy saving when on standby due to the innovative ‘‘Stop and Go’’operation without additional costs. It is suitable for motors with power rating up to 7.5kW / 10hp for applications requiring slight overload (up to 120%). It is suitable for motors with power rating up to 5.5kW / 7.5hp for applications requiring significant overload (up to 150%). It weighs 7.7kg and its dimensions are, 171mm wide, 409mm high, 233mm deep. This drive is focused on fluids management processing and energy saving, it offers extensive flexibility in water and wastewater, mining, minerals and metals, oil and gas and food and beverage applications. Accessories (fan kit, graphic display terminal) and options (I/O expansion modules, communication modules, EMC input filters) are available with Altivar Process ATV600 drives, depending on the drive rating. It is designed to be mounted in vertical position (+/- 10 °) on a wall. This new concept of drives meets the major needs of process and utilities in terms of equipment efficiency and total cost of ownership by supporting the energy management, asset management and also the overall performance of the process.

Product Details

[us] Rated Supply Voltage 380...480 V , 380...480 V - 15...10 % , 380...480 V - 15...10 %
Ambient Air Temperature for Operation -15-60 °C
Ambient Air Temperature for Storage -40-70 °C
Depth 233 mm
Device Short Name ATV630
Electrical Connection control: removable screw terminals 0.5...1.5 mm²/AWG 20...AWG 16
Electromagnetic Compatibility electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
Enclosure mounting wall mounted
Height 21.500 cm
Ip Degree of Protection IP21
Marking CE
Mounting Mode wall mount
Nema Degree of Protection NEMA 1
Net Weight 7.7 kg
Network Frequency 50...60 Hz
Network Number of Phases 3 phases
Noise Level 56 dB conforming to 86/188/EEC
Operating Position vertical +/- 10 degree
Overvoltage Category III
Pollution Degree 2
Power Dissipation In W natural convection: 172 W at 380 V, switching frequency 4 kHz
Power Range 7-11 kW at 380-440 V 3 phases
Product Certifications DNV-GL
Product Destination asynchronous motors|synchronous motors
Product or Component Type variable speed drive
Product Specific Application process and utilities
Protection Type thermal protection: motor
Quantity Per Set 1
Range of Product Altivar Process ATV600
Relative Humidity 5-95 % without condensation conforming to IEC 60068-2-3
Standards UL 508C
Width 59.000 cm
1 Phase Low Current Possible false
4 Quadrant Operation Possible false
Acceleration and Deceleration Ramps linear adjustable separately from 0.01...9999 s
Accuracy +/- 0.6 % AI1, AI2, AI3 for a temperature variation 60 °C analog input
Ambient Air Transport Temperature -40-70 °C
Analogue Input Number 3
Analogue Input Type AI1, AI2, AI3 software-configurable voltage: 0...10 V DC, impedance: 31.5 kOhm, resolution 12 bits
Analogue Output Number 2
Analogue Output Type software-configurable voltage AQ1, AQ2: 0...10 V DC impedance 470 Ohm, resolution 10 bits
Apparent Power 9.9 kVA at 480 V (normal duty)
Application in Domestic and Commercial Area Permitted false
Application in Industrial Area Permitted true
Asynchronous Motor Control Profile variable torque standard|optimized torque mode|constant torque standard
Base Load Current at High Overload 12.7 A
Base Load Current at Low Overload 16.5 A
Brake Chopper Integrated false
Braking to Standstill by DC injection
Capacity of Dc Link 1000.0 µF
Communication Port Protocol Ethernet|Modbus serial|Modbus TCP
Computer Port true
Connector Type RJ45 (on the remote graphic terminal) for Ethernet/Modbus TCP
Continuous Output Current 16.5 A at 4 kHz for normal duty
Data Format 8 bits, configurable odd, even or no parity
Degree of Protection UL type 1 conforming to UL 508C , UL type 1 conforming to UL 508C
Design of Frequency Changer U converter
Discrete Input Logic 16 preset speeds
Discrete Input Number 8
Discrete Input Type DI7, DI8 programmable as pulse input: 0-30 kHz, 24 V DC (<= 30 V)
Discrete Output Number 0
Discrete Output Type relay outputs R1A, R1B, R1C 250 V AC 3000 mA
Emc Filter integrated with 50 m conforming to EN/IEC 61800-3 category C2
Emc Limit Value (complied) true
Environmental Class (during Operation) class 3C3 according to IEC 60721-3-3
Environmental Class (during Storage) class 1C3 according to EN 60721-3-1
Environmental Class (during Transport) class 2C3 according to EN 60721-3-2
Exchange Mode half duplex, full duplex, autonegotiation Ethernet/Modbus TCP
Frequency Resolution display unit: 0.1 Hz
Housing Material plastic
Input Compatibility DI1...DI6: discrete input level 1 PLC conforming to EN/IEC 61131-2
Insulation Resistance > 1 MOhm 500 V DC for 1 minute to earth
Isolation between power and control terminals
Line Current 13.8 A at 380 V (normal duty)
Linearity Error AI1, AI2, AI3: +/- 0.15 % of maximum value for analog input
Local Signalling 3 LEDs for local diagnostic
Maximum Acceleration Under Shock Impact (during Operation) 150 m/s² at 11 ms
Maximum Acceleration Under Shock Load (during Storage) 150 m/s² at 11 ms
Maximum Acceleration Under Shock Load (during Transport) 150 m/s² at 11 ms
Maximum Acceleration Under Vibrational Stress (during Operation) 10 m/s² at 13...200 Hz
Maximum Acceleration Under Vibratory Load (during Storage) 10 m/s² at 13...200 Hz
Maximum Acceleration Under Vibratory Load (during Transport) 10 m/s² at 13...200 Hz
Maximum Associated Fuse Rating 25.0 A
Maximum Deflection Under Vibratory Load (during Operation) 1.5 mm at 2...13 Hz
Maximum Deflection Under Vibratory Load (during Storage) 1.5 mm at 2...13 Hz
Maximum Deflection Under Vibratory Load (during Transport) 1.5 mm at 2...13 Hz
Maximum Input Current 13.8 A
Maximum Output Frequency 500 kHz
Maximum Output Voltage 480.0 V
Maximum Switching Current relay output R1, R2, R3 on resistive load, cos phi = 1 : 3 A at 250 V AC
Maximum Thdi <48 % from 80...100 % of load conforming to IEC 61000-3-12
Maximum Transient Current 18.2 A during 60 s (normal duty)
Method of Access slave Modbus TCP
Minimum Switching Current relay output R1, R2, R3: 5 mA at 24 V DC
Motor Power Hp 10 hp normal duty
Motor Power Kw 7.5 kW (normal duty)
Motor Slip Compensation not available in permanent magnet motor law
Motor Starter Type variable speed drive
Nominal Output Current 16.5 A
Nominal Output Power 7.5 kW
Nominal Switching Frequency 4 kHz
Number of Addresses 1-247 for Modbus serial
Number of Hw Interfaces Industrial Ethernet 1
Number of Hw Interfaces Other 0
Number of Hw Interfaces Parallel 0
Number of Hw Interfaces Profinet 0
Number of Hw Interfaces Serial Rs232 0
Number of Hw Interfaces Serial Rs422 0
Number of Hw Interfaces Serial Rs485 1
Number of Hw Interfaces Serial Tty 0
Number of Hw Interfaces Usb 0
Number of Input Phases 3
Number of Output Phases 3
Operating Altitude <= 1000 m without derating
Operating Element Present true
Optical Interface Present false
Option Card slot A: communication module, Profibus DP V1
Output Voltage <= power supply voltage
Permissible Temporary Current Boost 1.1 x In during 60 s (normal duty)
Permitted Relative Humidity (during Operation) class 3K5 according to EN 60721-3
Permitted Relative Humidity (during Storage) class 1K5 according to EN 60721-3
Permitted Relative Humidity (during Transport) class 2K5 according to EN 60721-3
Physical Interface Ethernet
Power Loss Per Device Current Dependent 259.0 W
Power Loss Static Current Independent 17.0 W
Prospective Line Isc 50 kA
Refresh Time relay output (R1, R2, R3): 5 ms (+/- 0.5 ms)
Regulation Loop adjustable PID regulator
Relative Symmetric Mains Voltage Tolerance 10 %
Relative Symmetric Network Frequency Tolerance 5 %
Relay Output Number 3
Relay Output Type configurable relay logic R1: fault relay NO/NC electrical durability 100000 cycles
Safety Function STO (safe torque off) SIL 3 , STO (safe torque off) SIL 3
Sampling Duration 2 ms +/- 0.5 ms (DI1...DI4) - discrete input
Shock Resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Specific Application utility
Speed Drive Output Frequency 0.1-500 Hz
Supply external supply for digital inputs: 24 V DC (19-30 V), <1.25 mA, protection type: overload and short-circuit protection
Supply Frequency 50...60 Hz - 5...5 % , 50...60 Hz - 5...5 %
Supporting Protocol for Asi false
Supporting Protocol for As-interface Safety at Work false
Supporting Protocol for Bacnet false
Supporting Protocol for Can true
Supporting Protocol for Data-highway false
Supporting Protocol for Devicenet false
Supporting Protocol for Devicenet Safety false
Supporting Protocol for Ethernet/ip true
Supporting Protocol for Foundation Fieldbus false
Supporting Protocol for Interbus false
Supporting Protocol for Interbus-safety false
Supporting Protocol for Knx false
Supporting Protocol for Lon false
Supporting Protocol for Modbus true
Supporting Protocol for Other Bus Systems false
Supporting Protocol for Profibus true
Supporting Protocol for Profinet Cba true
Supporting Protocol for Profinet Io true
Supporting Protocol for Profisafe false
Supporting Protocol for Safetybus p false
Supporting Protocol for Sercos false
Supporting Protocol for Suconet false
Supporting Protocol for Tcp/ip true
Switching Frequency 2...12 kHz adjustable , 2...12 kHz adjustable , 4...12 kHz with derating factor , 4...12 kHz with derating factor
Synchronous Motor Control Profile permanent magnet motor|synchronous reluctance motor
Transmission Frame RTU
Transmission Rate 10, 100 Mbits
Type of Cooling forced convection
Type of Polarization no impedance
Variant standard version
Vibration Resistance 1.5 mm peak to peak (f= 2-13 Hz) conforming to IEC 60068-2-6
Volume of Cooling Air 103 m3/h
With Safety Function Safe Brake Management (sbc/sbt) false
With Safety Function Safe Direction (sdi) false
With Safety Function Safe Operating Stop (sos) false
With Safety Function Safe Position (sp) false
With Safety Function Safe Programmable Logic false
With Safety Function Safe Speed Monitor (ssm) false
With Safety Function Safe Stop 1 (ss1) false
With Safety Function Safe Torque Off (sto) true
With Safety Function Safely Limited Position (slp) false
With Safety Function Safely Limited Speed (sls) false
With Sft Fct Safe Stop 2 (ss2) false
Product specific application process and utilities
Ip Degree of Protection IP21 conforming to IEC 61800-5-1 , IP21 conforming to IEC 61800-5-1 , IP21 conforming to IEC 60529 , IP21 conforming to IEC 60529
Range of Product Altivar Process ATV600
Apparent Power 9.9 kVA at 480 V (normal duty) , 9.9 kVA at 480 V (normal duty) , 9.9 kVA at 480 V (normal duty) , 7.6 kVA at 480 V (heavy duty) , 7.6 kVA at 480 V (heavy duty) , 7.6 kVA at 480 V (heavy duty)
Continuous Output Current 16.5 A at 4 kHz for normal duty , 16.5 A at 4 kHz for normal duty , 16.5 A at 4 kHz for normal duty , 12.7 A at 4 kHz for heavy duty , 12.7 A at 4 kHz for heavy duty , 12.7 A at 4 kHz for heavy duty
Emc Filter integrated with 50 m conforming to EN/IEC 61800-3 category C2 , integrated with 50 m conforming to EN/IEC 61800-3 category C2 , integrated with 50 m conforming to EN/IEC 61800-3 category C2 , integrated with 50 m conforming to EN/IEC 61800-3 category C2 , integrated with 150 m conforming to EN/IEC 61800-3 category C3 , integrated with 150 m conforming to EN/IEC 61800-3 category C3 , integrated with 150 m conforming to EN/IEC 61800-3 category C3 , integrated with 150 m conforming to EN/IEC 61800-3 category C3
Line Current 13.8 A at 380 V (normal duty) , 13.8 A at 380 V (normal duty) , 13.8 A at 380 V (normal duty) , 11.9 A at 480 V (normal duty) , 11.9 A at 480 V (normal duty) , 11.9 A at 480 V (normal duty) , 10.5 A at 380 V (heavy duty) , 10.5 A at 380 V (heavy duty) , 10.5 A at 380 V (heavy duty) , 9.2 A at 480 V (heavy duty) , 9.2 A at 480 V (heavy duty) , 9.2 A at 480 V (heavy duty)
Motor Power Hp 10 hp normal duty , 10 hp normal duty , 7.5 hp heavy duty , 7.5 hp heavy duty
Motor Power Kw 7.5 kW (normal duty) , 7.5 kW (normal duty) , 5.5 kW (heavy duty) , 5.5 kW (heavy duty)
Option Card slot A: communication module, Profibus DP V1 , slot A: communication module, Profibus DP V1 , slot A: communication module, Profibus DP V1 , slot A: communication module, PROFINET , slot A: communication module, PROFINET , slot A: communication module, PROFINET , slot A: communication module, DeviceNet , slot A: communication module, DeviceNet , slot A: communication module, DeviceNet , slot A: communication module, Modbus TCP/EtherNet/IP , slot A: communication module, Modbus TCP/EtherNet/IP , slot A: communication module, Modbus TCP/EtherNet/IP , slot A: communication module, CANopen daisy chain RJ45 , slot A: communication module, CANopen daisy chain RJ45 , slot A: communication module, CANopen daisy chain RJ45 , slot A: communication module, CANopen daisy chain RJ45 , slot A: communication module, CANopen SUB-D 9 , slot A: communication module, CANopen SUB-D 9 , slot A: communication module, CANopen SUB-D 9 , slot A: communication module, CANopen SUB-D 9 , slot A: communication module, CANopen screw terminals , slot A: communication module, CANopen screw terminals , slot A: communication module, CANopen screw terminals , slot A: communication module, CANopen screw terminals , slot A/slot B: digital and analog I/O extension module , slot A/slot B: digital and analog I/O extension module , slot A/slot B: output relay extension module , slot A/slot B: output relay extension module , slot A: communication module, Ethernet IP/Modbus TCP/MD-Link , slot A: communication module, Ethernet IP/Modbus TCP/MD-Link , slot A: communication module, Ethernet IP/Modbus TCP/MD-Link , communication module, BACnet MS/TP , communication module, BACnet MS/TP , communication module, Ethernet Powerlink , communication module, Ethernet Powerlink
Length 35.000 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account