M3TB1_TVFM

TV Outlet, Miluz E, F-type, mechanism, white

1/1
M3TB1_TVFM

TV Outlet, Miluz E, F-type, mechanism, white

SKU
M3TB1_TVFM
EGP36.43
To View the best prices please sign in or register.
TV Outlet, Miluz E, F-type, mechanism, white
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

TV Outlet, Miluz E, F-type, mechanism, white

EGP36.43

Description

This Schneider Electric Miluz E TV Outlet has a F-type connector. This device is mounted by flush type. The dimensions are (W) 22.3mm x (H) 44.75mm x (D) 21.1mm. The weight of the product is 13.1g. The color of the product is white (WE), it is made of polycarbonate. The degree of protection is IP20. The product is packed in plastic bag. Miluz E devices are designed to be easy to fit-from the snap-on modules, press-on frames, to clear electrical wiring diagrams on the back of the products. The Miluz E range does not compromise on quality and is compliant with IEC safety standards. Being environmentally friendly, this is a Green Premium product too.

Product details

Reviews

Write Your Own Review
You're reviewing:TV Outlet, Miluz E, F-type, mechanism, white
Your Rating

* Required Field