Trailing lead, Unica extend, 5 Schuko, swicthable, 3m cable, anthracite

ST9453B
Be the first one to review this.

غير شامل الضريبة

login_green To View the best prices please Sign in / Register.
loader
تحميل...

الوصف

Schneider Electric Unica trailing lead ST9453B is in color anthracite. And this device is Schuko standard. It takes your safety into consideration all the time as it is shuttered. Being made of PP (polypropylene) material, this trailing lead is quite reliable and resistant. This trailing lead belongs to Unica extend aesthetic group. It is 57 mm in width, 40.5 mm in depth, and 290.5 mm in length. Its cable length is 3 meters. And the control type of this trailing lead is mains switch. It comes with pilot light ON indicator. The pole configuration of the outlet is 2P + E. In addition, the rated operational voltage of this device is 250V. And its rated current is 16. This product is sold in set of 1. What's more, this device is qualified as a green premium product, with minimal use of hazardous substances. This trailing lead is SVHC (substances of very high concern) free too. And it is mercury free

Seller Information

الوثائق

Extended Warranty

التعليقات

كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account