Trailing lead, Unica extend, 3 Schuko, swicthable, USB type A+A, 1.5m cable, anthracite

ST943U1B
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Schneider Electric Unica trailing lead ST943U1B is in color anthracite. And this device is Schuko standard. It takes your safety into consideration all the time as it is shuttered. The trailing lead is made of PP (polypropylene), making it as resistant as possible. Its connector is USB port. This trailing lead belongs to Unica extend aesthetic group. It is 57 mm in width, 40.5 mm in depth, and 254 mm in length. Its cable length is 1.5 meters. And the control type of this trailing lead is mains switch. It comes with pilot light ON indicator. The pole configuration of the outlet is 2P + E. 250V is the rated operational voltage. And its rated current is 16. This product is sold in set of 1. What's more, this device is qualified as a green premium product, with minimal use of hazardous substances. This trailing lead is SVHC (substances of very high concern) free too. And it is mercury free

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account