calcPageSize())"
/>
calcActive())">
Trailing lead, Unica extend, 3 Schuko, 1.5m cable, anthracite
ST9431B
EGP369.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
ST9431B
Trailing lead, Unica extend, 3 Schuko, 1.5m cable, anthracite
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Seller will contact you for delivery fees
|
No sellers found for this product.
Out of stock
Trailing lead, Unica extend, 3 Schuko, 1.5m cable, anthracite
EGP369.60
Description
Schneider Electric Unica trailing lead ST9431B is in color anthracite. And this device is Schuko standard. It takes your safety into consideration all the time as it is shuttered. Being made of PP (polypropylene) material, this trailing lead is quite reliable and resistant. This trailing lead belongs to Unica extend aesthetic group. It is 57 mm in width, 40.5 mm in depth, and 205.5 mm in length. Its cable length is 1.5 meters. And the control type of this trailing lead is mains switch. It comes with pilot light ON indicator. The pole configuration of the outlet is 2P + E. 250V is the rated operational voltage. And its rated current is 16. This product is sold in set of 1. What's more, this device is qualified as a green premium product, with minimal use of hazardous substances. This trailing lead is SVHC (substances of very high concern) free too. And it is mercury free
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account