
calcActive())">
Trailing lead, Unica extend, 3 Schuko, swicthable, USB type A+A, 3m cable, white
ST943U3W
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ST943U3W
Trailing lead, Unica extend, 3 Schuko, swicthable, USB type A+A, 3m cable, white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric Unica trailing lead ST943U3W is in color white.|And this device is Schuko standard.|Designed with a shutter, this trailing lead is dedicated to protecting your safety.|Being made of PP (polypropylene) material, this trailing lead is quite reliable and resistant.|Its connector is USB port.|This trailing lead belongs to Unica extend aesthetic group.|It is 57 mm in width, 40.5 mm in depth, and 254 mm in length. Its cable length is 3 meters.|And the control type of this trailing lead is mains switch.|It comes with pilot light ON indicator.|The pole configuration of the outlet is 2P + E.|250V is the rated operational voltage. And its rated current is 16.|This product is sold in set of 1.|Being environmentally friendly, this trailing lead is a green premium product too.|This trailing lead is SVHC (substances of very high concern) free too. And it is mercury free|
Product Details
Range | Unica |
---|---|
Aesthetic Name | Unica extend |
Colour Tint | white (RAL 9003) |
Control Type | mains switch |
Integrated Connection Type | 2 USB type A 5 V DC, maximum load current: 2.4 A |
Product or Component Type | trailing lead |
Cable Length | 3 m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review