TeSys Mini-Vario - switch disconnector - 20 A - on door

VBDN20
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys Vario switch disconnector for door mounting, 3 poles, 20A/690V, for motor switching applications up to 5.5kW@400V AC-23. Complete unit composed of a switch body VN20, a black handle with black 60x60mm front plate KAD1PZ. Intended for main switch disconnecting usage. Padlockable handle, for 3 padlocks (to be ordered separately). Handle with central fixing to be mounted on door, it ensures IP65 to the mounting. Multi standards certified (IEC, UL, CSA), Green Premium compliant (RoHS/REACh).

Product Details

[ie] Rated Operational Current 11 A (AC-23) at 400 V
[ue] Rated Operational Voltage 690 V AC 50/60 Hz
[uimp] Rated Impulse Withstand Voltage 6 kV
Ambient Air Temperature for Operation -20-50 °C
Breaking Capacity 200 kA at 400 V (AC-21A)
Compatibility Code main switch disconnector
Contacts Type and Composition 3 NO
Control Type rotary handle
Device Composition handle
Device Short Name VBDN
Electrical Durability 30000 cycles DC-1...5
Fire Resistance 960 °C conforming to IEC 60695-2-1
Fixing Mode hole with 22.5 mm for handle
Height 60 mm
Ip Degree of Protection IP65
Marking 0 - 1
Mechanical Durability 50000 cycles
Mechanical Robustness shocks 11 ms (15 gn) conforming to IEC 60068-2-27
Mounting Support handle: door
Net Weight 0.177 kg
Network Type DC
Poles Description 3P
Product Certifications CSA
Product Name TeSys Mini-VARIO
Product or Component Type switch disconnector
Range TeSys
Standards IEC 60947-3
Suitability For Isolation yes
Tightening Torque power circuit: 0.7-0.7 N.m - on screw clamp terminals
Width 60 mm
[icm] Rated Short-circuit Making Capacity 0.5 kA at 400 V at Ipeak
[icw] Rated Short-time Withstand Current 140 A at 400 V duration: 1 s
Connections - Terminals power circuit: screw clamp terminals4-4 mm² - flexible - with cable end
[ith] Conventional Free Air Thermal Current 20 A
[ithe] Conventional Enclosed Thermal Current 16 A
Base Dimension 60 x 60 mm
Handle Colour black
Handle Front Plate Colour black
Intermittent Duty Class 30
Making Capacity 200 A at 400 V AC-21A
Performance Level standard
Protective Treatment TC
Rated Conditional Short-circuit Current 6 kA at 400 V - associated fuse 20 A aM
Rated Operational Power in w 4 kW at 230...240 V (AC-23A)
Rotary Handle Mounting Style direct
Rotary Handle Padlocking 1 to 3 padlocks 4-8 mm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys Mini-Vario - switch disconnector - 20 A - on door
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.