![TeSys GS - switch-disconnector-fuse - 3 P - 1250A - DIN 4 main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/g/s/gs2v3.jpg)
TeSys GS - switch-disconnector-fuse - 3 P - 1250A - DIN 4
Description
TeSys GS fuse switch-disconnector, 3 poles (3P), 1250A/1000V, to be used with DIN blade fuse links size 4 up to 1250A, for motor applications up to 560kW@400V AC-23. To be equipped with a direct operating handle GS1AH104 (to be ordered separately), or with an external operating handle GS2AH that can be front side, left-hand side, or right-hand side mounting (several models available). It provides screw terminals with 3P terminal shrouds, high short circuit current rating 100kA@400V. Add-on auxiliary contact modules GS1AM (front mounting), GS1AN (side mounting), GS1AF (top mounting for blown signaling with stricker fuses) can complete the assembly (to be ordered separately). Type aM and gG size 4 blade fuse links without strickers DF2LA, DF2LN and with strickers DF4LA, DF4LN are available (to be ordered separately). Multi standards certified (IEC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 1000 A at 440 V 2 poles in series per phase DC-23A |
---|---|
[ui] Rated Insulation Voltage | 1000 V AC 50/60 Hz |
[uimp] Rated Impulse Withstand Voltage | 12 kV |
Ambient Air Temperature for Operation | -20-70 °C |
Ambient Air Temperature for Storage | -40-80 °C |
Breaking Capacity | 110 W |
Compatibility Code | GS2V |
Contacts Type and Composition | 3 NO |
Depth | 289 mm |
Device Short Name | GS2V |
Electrical Durability | 100 cycles DC-23A |
Fire Resistance | 850 °C fuse cover conforming to IEC 60695-2-1 |
Height | 355 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 (with terminal cover) |
Mechanical Durability | 5000 cycles |
Mounting Support | plate |
Net Weight | 25 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Poles Description | 3P |
Product Certifications | CE |
Product Name | TeSys GS |
Product or Component Type | switch-disconnector-fuse |
Protected Poles Description | 3t |
Range | TeSys |
Standards | IEC 60947-3 |
Tightening Torque | power circuit: 44-44 N.m |
Width | 442 mm |
[icm] Rated Short-circuit Making Capacity | 100 kA at 400 V with protection by gG fuses |
Connections - Terminals | power circuit: bars80-80 mm² |
[ith] Conventional Free Air Thermal Current | 1250 A (at 40 °C) |
Fuse Size | 4 |
Fuse Type | DIN |
Making Capacity | 10000 A at 400 V AC-23B |
Rated Operational Power in w | 400 kW at 690 V |
Short-circuit Withstand | 90 kA |
Type of Operating Handle | direct frontal |