![TeSys F - terminal shroud for contactor or relay 2P/3P main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/a/la9f703.jpg)
TeSys F - terminal shroud for contactor or relay 2P/3P
Description
TeSys F power terminal protection shrouds, for 3-pole contactors LC1 F225, F265, F330, F400, F500 and CR1 F265, F400, F500, and thermal overload relays LR9 F75, F79, F81, F*75, F*79, F*81. Set of 6 units. The shrouds protect against direct contact on terminals by providing a front face IP20 protection. One shroud per power terminal, to be attached to the connection screw of the terminal. Green Premium compliant (RoHS/REACh).
Product Details
Accessory / Separate Part Category | protection accessory |
---|---|
Compatibility Code | LA9F terminal shroud |
Device Short Name | LA9F |
Mounting Location | on power terminal |
Net Weight | 0.25 kg |
Poles Description | 1P |
Product Compatibility | LC1F225, F265, F330, F400, F500 |
Product or Component Type | terminal shroud |
Quantity Per Set | set of 6 |
Range | TeSys |
Range Compatibility | LR9F electronic thermal overload relay |
Range of Product | TeSys F |