
calcActive())">
TeSys D thermal overload relays - remote electrical tripping - 220...230 V DC/AC
LA7D03M
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LA7D03M
TeSys D thermal overload relays - remote electrical tripping - 220...230 V DC/AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
[uc] Control Circuit Voltage | 220/230 V AC 50/60 Hz |
---|---|
Accessory / Separate Part Category | electrical accessory |
Compatibility Code | LA7D |
Device Short Name | LA7D |
Net Weight | 0.09 kg |
Product Compatibility | LR2D |
Product or Component Type | electrical remote tripping |
Range | TeSys |
Inrush Power in w | 0-100 W |
Maximum Inrush Power in Va | 100 VA |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review