
TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 80 A - 220 V AC coil
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys Deca reversing contactor, 3 poles (3NO), for motor control applications up to 80A/1000V AC-3/AC-3e (37kW@400V). It provides 220V 50/60Hz AC coils, 2NO+2NC built-in auxiliary contacts (NC mirror contacts), connection by screw terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (182mm width), DIN-rail mounting or screw fixing. With pre-wired reversing power connections, mechanical interlock (without electrical interlocking). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 125 A (at <60 °C) at <= 440 V AC AC-1 for power circuit |
---|---|
[uc] Control Circuit Voltage | 220 V AC 50/60 Hz , 220 V AC 50/60 Hz , 220 V AC 50/60 Hz |
[ue] Rated Operational Voltage | power circuit: <= 1000 V AC 25...400 Hz |
[ui] Rated Insulation Voltage | power circuit: 600 V CSA certified |
[uimp] Rated Impulse Withstand Voltage | 8 kV conforming to IEC 60947 , 8 kV conforming to IEC 60947 |
Ambient Air Temperature for Operation | -40-60 °C |
Ambient Air Temperature for Storage | -60-80 °C |
Auxiliary Contacts Type | type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1 |
Climatic Withstand | conforming to IACS E10 |
Compatibility Code | LC2D |
Depth | 158 mm |
Device Short Name | LC2D |
Electrical Durability | 0.8 Mcycles 125 A AC-1 at Ue <= 440 V |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
Flame Retardance | V1 conforming to UL 94 |
Height | 18.0 cm |
Ip Degree of Protection | IP20 front face conforming to IEC 60529 |
Mechanical Durability | 4 Mcycles |
Mechanical Robustness | vibrations contactor open: 2 Gn, 5...300 Hz |
Mounting Support | rail|plate |
Net Weight | 3.2 kg |
Overvoltage Category | III |
Poles Description | 3P |
Pollution Degree | 3 |
Power Range | 15-25 kW at 200-240 V 3 phases |
Product Certifications | UL|CSA|RINA|GOST|CCC|DNV|LROS (Lloyds register of shipping)|GL|BV|UKCA |
Product Name | TeSys D |
Product or Component Type | reversing contactor |
Range | TeSys |
Range of Product | TeSys D |
Standards | CSA C22.2 No 14 |
Tightening Torque | control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm |
Utilisation Category | AC-3 |
Width | 18.5 cm |
[icw] Rated Short-time Withstand Current | 135 A 40 °C - 10 min for power circuit |
Connections - Terminals | control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end |
[ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) for signalling circuit |
Associated Fuse Rating | 10 A gG for signalling circuit conforming to IEC 60947-5-1 |
Auxiliary Contact Composition | 1 NO + 1 NC |
Average Impedance | 0.8 mOhm - Ith 125 A 50 Hz for power circuit , 0.8 mOhm - Ith 125 A 50 Hz for power circuit , 0.8 mOhm - Ith 125 A 50 Hz for power circuit , 0.8 mOhm - Ith 125 A 50 Hz for power circuit |
Coil Technology | without built-in suppressor module |
Contact Compatibility | M11 |
Contactor Application | motor control|resistive load |
Contactor Coil Voltage | 220 V AC standard |
Control Circuit Type | AC at 50/60 Hz , AC at 50/60 Hz |
Control Circuit Voltage Limits | 0.3...0.6 Uc (-40-70 °C):drop-out AC 50/60 Hz |
Device Presentation | preassembled with reversing power busbar |
Heat Dissipation | 6-10 W at 50/60 Hz |
Hold-in Power Consumption in Va | 26-26 VA 60 Hz cos phi 0.3 (at 20 °C) |
Inrush Power in Va | 245-245 VA 60 Hz cos phi 0.75 (at 20 °C) |
Insulation Resistance | > 10 MOhm for signalling circuit |
Interlocking Type | mechanical |
Irms Rated Making Capacity | 140 A AC for signalling circuit conforming to IEC 60947-5-1 |
Maximum Operating Rate | 3600 cyc/h 60 °C , 3600 cyc/h 60 °C |
Minimum Switching Current | 5 mA for signalling circuit |
Minimum Switching Voltage | 17 V for signalling circuit |
Motor Power Hp | 20 hp at 200/208 V AC 60 Hz for 3 phases motors |
Motor Power Kw | 22 kW at 220...230 V AC 50 Hz |
Motor Starter Type | reversing contactor |
Non-overlap Time | 1.5 ms on de-energisation between NC and NO contact |
Operating Altitude | 0...3000 m |
Operating Time | 20...35 ms closing , 20...35 ms closing , 6...20 ms opening , 6...20 ms opening |
Pole Contact Composition | 3 NO |
Power Dissipation Per Pole | 12.5 W AC-1 , 12.5 W AC-1 , 5.1 W AC-3 , 5.1 W AC-3 , 5.1 W AC-3e , 5.1 W AC-3e |
Protective Cover | with |
Protective Treatment | TH conforming to IEC 60068-2-30 |
Rated Breaking Capacity | 1100 A at 440 V for power circuit conforming to IEC 60947 |
Safety Reliability Level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 |
Signalling Circuit Frequency | 25...400 Hz |
[Ue] rated operational voltage | power circuit: <= 690 V AC 25...400 Hz , power circuit: <= 690 V AC 25...400 Hz , power circuit: <= 690 V AC 25...400 Hz , power circuit: <= 690 V AC 25...400 Hz , power circuit: <= 300 V DC , power circuit: <= 300 V DC , power circuit: <= 300 V DC |
Electrical durability | 0.8 Mcycles 125 A AC-1 at Ue <= 440 V , 0.8 Mcycles 125 A AC-1 at Ue <= 440 V , 0.8 Mcycles 125 A AC-1 at Ue <= 440 V , 0.8 Mcycles 125 A AC-1 at Ue <= 440 V , 1.5 Mcycles 80 A AC-3 at Ue <= 440 V , 1.5 Mcycles 80 A AC-3 at Ue <= 440 V , 1.5 Mcycles 80 A AC-3 at Ue <= 440 V , 1.5 Mcycles 80 A AC-3 at Ue <= 440 V , 1.5 Mcycles 80 A AC-3e , 1.5 Mcycles 80 A AC-3e , 1.5 Mcycles 80 A AC-3e |
Utilisation category | AC-1|AC-3|AC-3e|AC-4 |
Range | TeSys |
Associated Fuse Rating | 10 A gG for signalling circuit conforming to IEC 60947-5-1 , 10 A gG for signalling circuit conforming to IEC 60947-5-1 , 10 A gG for signalling circuit conforming to IEC 60947-5-1 , 10 A gG for signalling circuit conforming to IEC 60947-5-1 , 200 A gG at <= 690 V coordination type 1 for power circuit , 200 A gG at <= 690 V coordination type 1 for power circuit , 200 A gG at <= 690 V coordination type 1 for power circuit , 200 A gG at <= 690 V coordination type 1 for power circuit , 200 A gG at <= 690 V coordination type 1 for power circuit , 160 A gG at <= 690 V coordination type 2 for power circuit , 160 A gG at <= 690 V coordination type 2 for power circuit , 160 A gG at <= 690 V coordination type 2 for power circuit , 160 A gG at <= 690 V coordination type 2 for power circuit , 160 A gG at <= 690 V coordination type 2 for power circuit |
Standards | CSA C22.2 No 14 , EN 60947-4-1 , EN 60947-5-1 , IEC 60947-4-1 , IEC 60947-5-1 , UL 508 |
Tightening Torque | control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm , control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm , control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm , control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm , control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2 , control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2 , control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2 , control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2 , power circuit: 12 N.m - on connector - with screwdriver flat Ø 6 to Ø 8 mm , power circuit: 12 N.m - on connector - with screwdriver flat Ø 6 to Ø 8 mm , power circuit: 12 N.m - on connector - with screwdriver flat Ø 6 to Ø 8 mm , power circuit: 12 N.m - on connector - with screwdriver flat Ø 6 to Ø 8 mm , power circuit: 12 N.m - on connector hexagonal screw head 4 mm , power circuit: 12 N.m - on connector hexagonal screw head 4 mm , power circuit: 12 N.m - on connector hexagonal screw head 4 mm , power circuit: 12 N.m - on connector hexagonal screw head 4 mm , power circuit: 12 N.m - on connector hexagonal screw head 4 mm , control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 , control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 , control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 , control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 |
Connections - Terminals | control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end , control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end , control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end , control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end , control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end , control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end , control circuit: screw clamp terminals 2 cable(s) 1-4 mm²flexible without cable end , control circuit: screw clamp terminals 2 cable(s) 1-4 mm²flexible without cable end , control circuit: screw clamp terminals 2 cable(s) 1-4 mm²flexible without cable end , control circuit: screw clamp terminals 2 cable(s) 1-4 mm²flexible without cable end , control circuit: screw clamp terminals 2 cable(s) 1-4 mm²flexible without cable end , control circuit: screw clamp terminals 2 cable(s) 1-4 mm²flexible without cable end , control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end , control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end , control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end , control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end , control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end , control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end , control circuit: screw clamp terminals 1 cable(s) 1-4 mm²solid , control circuit: screw clamp terminals 1 cable(s) 1-4 mm²solid , control circuit: screw clamp terminals 1 cable(s) 1-4 mm²solid , control circuit: screw clamp terminals 1 cable(s) 1-4 mm²solid , control circuit: screw clamp terminals 1 cable(s) 1-4 mm²solid , control circuit: screw clamp terminals 2 cable(s) 1-4 mm²solid , control circuit: screw clamp terminals 2 cable(s) 1-4 mm²solid , control circuit: screw clamp terminals 2 cable(s) 1-4 mm²solid , control circuit: screw clamp terminals 2 cable(s) 1-4 mm²solid , control circuit: screw clamp terminals 2 cable(s) 1-4 mm²solid , control circuit: screw clamp terminals 1 cable(s) 1-2.5 mm²flexible with cable end , control circuit: screw clamp terminals 1 cable(s) 1-2.5 mm²flexible with cable end , control circuit: screw clamp terminals 1 cable(s) 1-2.5 mm²flexible with cable end , control circuit: screw clamp terminals 1 cable(s) 1-2.5 mm²flexible with cable end , control circuit: screw clamp terminals 1 cable(s) 1-2.5 mm²flexible with cable end , control circuit: screw clamp terminals 1 cable(s) 1-2.5 mm²flexible with cable end , power circuit: connector 1 cable(s) 4-50 mm²flexible without cable end , power circuit: connector 1 cable(s) 4-50 mm²flexible without cable end , power circuit: connector 1 cable(s) 4-50 mm²flexible without cable end , power circuit: connector 1 cable(s) 4-50 mm²flexible without cable end , power circuit: connector 1 cable(s) 4-50 mm²flexible without cable end , power circuit: connector 1 cable(s) 4-50 mm²flexible without cable end , power circuit: connector 2 cable(s) 4-25 mm²flexible without cable end , power circuit: connector 2 cable(s) 4-25 mm²flexible without cable end , power circuit: connector 2 cable(s) 4-25 mm²flexible without cable end , power circuit: connector 2 cable(s) 4-25 mm²flexible without cable end , power circuit: connector 2 cable(s) 4-25 mm²flexible without cable end , power circuit: connector 2 cable(s) 4-25 mm²flexible without cable end , power circuit: connector 1 cable(s) 4-50 mm²flexible with cable end , power circuit: connector 1 cable(s) 4-50 mm²flexible with cable end , power circuit: connector 1 cable(s) 4-50 mm²flexible with cable end , power circuit: connector 1 cable(s) 4-50 mm²flexible with cable end , power circuit: connector 1 cable(s) 4-50 mm²flexible with cable end , power circuit: connector 1 cable(s) 4-50 mm²flexible with cable end , power circuit: connector 2 cable(s) 4-16 mm²flexible with cable end , power circuit: connector 2 cable(s) 4-16 mm²flexible with cable end , power circuit: connector 2 cable(s) 4-16 mm²flexible with cable end , power circuit: connector 2 cable(s) 4-16 mm²flexible with cable end , power circuit: connector 2 cable(s) 4-16 mm²flexible with cable end , power circuit: connector 2 cable(s) 4-16 mm²flexible with cable end , power circuit: connector 1 cable(s) 4-50 mm²solid , power circuit: connector 1 cable(s) 4-50 mm²solid , power circuit: connector 1 cable(s) 4-50 mm²solid , power circuit: connector 1 cable(s) 4-50 mm²solid , power circuit: connector 1 cable(s) 4-50 mm²solid , power circuit: connector 2 cable(s) 4-25 mm²solid , power circuit: connector 2 cable(s) 4-25 mm²solid , power circuit: connector 2 cable(s) 4-25 mm²solid , power circuit: connector 2 cable(s) 4-25 mm²solid , power circuit: connector 2 cable(s) 4-25 mm²solid |
[ie] Rated Operational Current | 125 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 125 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 125 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 125 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 125 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 125 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 80 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 80 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 80 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 80 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 80 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 80 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 80 A (at <60 °C) at <= 440 V AC AC-3e for power circuit , 80 A (at <60 °C) at <= 440 V AC AC-3e for power circuit , 80 A (at <60 °C) at <= 440 V AC AC-3e for power circuit , 80 A (at <60 °C) at <= 440 V AC AC-3e for power circuit , 80 A (at <60 °C) at <= 440 V AC AC-3e for power circuit , 80 A (at <60 °C) at <= 440 V AC AC-3e for power circuit , 55 A (at <60 °C) at <= 400 V AC AC-4 for power circuit , 55 A (at <60 °C) at <= 400 V AC AC-4 for power circuit , 55 A (at <60 °C) at <= 400 V AC AC-4 for power circuit , 55 A (at <60 °C) at <= 400 V AC AC-4 for power circuit , 55 A (at <60 °C) at <= 400 V AC AC-4 for power circuit , 55 A (at <60 °C) at <= 400 V AC AC-4 for power circuit |
[ui] Rated Insulation Voltage | power circuit: 600 V CSA certified , power circuit: 600 V CSA certified , power circuit: 600 V CSA certified , power circuit: 600 V UL certified , power circuit: 600 V UL certified , power circuit: 600 V UL certified , signalling circuit: 690 V conforming to IEC 60947-1 , signalling circuit: 690 V conforming to IEC 60947-1 , signalling circuit: 690 V conforming to IEC 60947-1 , signalling circuit: 600 V CSA certified , signalling circuit: 600 V CSA certified , signalling circuit: 600 V CSA certified , signalling circuit: 600 V UL certified , signalling circuit: 600 V UL certified , signalling circuit: 600 V UL certified , power circuit: 1000 V conforming to IEC 60947-4-1 , power circuit: 1000 V conforming to IEC 60947-4-1 , power circuit: 1000 V conforming to IEC 60947-4-1 |
[icw] Rated Short-time Withstand Current | 135 A 40 °C - 10 min for power circuit , 135 A 40 °C - 10 min for power circuit , 135 A 40 °C - 10 min for power circuit , 135 A 40 °C - 10 min for power circuit , 320 A 40 °C - 1 min for power circuit , 320 A 40 °C - 1 min for power circuit , 320 A 40 °C - 1 min for power circuit , 320 A 40 °C - 1 min for power circuit , 640 A 40 °C - 10 s for power circuit , 640 A 40 °C - 10 s for power circuit , 640 A 40 °C - 10 s for power circuit , 640 A 40 °C - 10 s for power circuit , 990 A 40 °C - 1 s for power circuit , 990 A 40 °C - 1 s for power circuit , 990 A 40 °C - 1 s for power circuit , 990 A 40 °C - 1 s for power circuit , 100 A - 1 s for signalling circuit , 100 A - 1 s for signalling circuit , 100 A - 1 s for signalling circuit , 120 A - 500 ms for signalling circuit , 120 A - 500 ms for signalling circuit , 120 A - 500 ms for signalling circuit , 140 A - 100 ms for signalling circuit , 140 A - 100 ms for signalling circuit , 140 A - 100 ms for signalling circuit |
[ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) for signalling circuit , 10 A (at 60 °C) for signalling circuit , 10 A (at 60 °C) for signalling circuit , 125 A (at 60 °C) for power circuit , 125 A (at 60 °C) for power circuit , 125 A (at 60 °C) for power circuit |
Irms Rated Making Capacity | 140 A AC for signalling circuit conforming to IEC 60947-5-1 , 140 A AC for signalling circuit conforming to IEC 60947-5-1 , 140 A AC for signalling circuit conforming to IEC 60947-5-1 , 140 A AC for signalling circuit conforming to IEC 60947-5-1 , 250 A DC for signalling circuit conforming to IEC 60947-5-1 , 250 A DC for signalling circuit conforming to IEC 60947-5-1 , 250 A DC for signalling circuit conforming to IEC 60947-5-1 , 250 A DC for signalling circuit conforming to IEC 60947-5-1 , 1100 A at 440 V for power circuit conforming to IEC 60947 , 1100 A at 440 V for power circuit conforming to IEC 60947 , 1100 A at 440 V for power circuit conforming to IEC 60947 , 1100 A at 440 V for power circuit conforming to IEC 60947 |
Motor Power Hp | 20 hp at 200/208 V AC 60 Hz for 3 phases motors , 20 hp at 200/208 V AC 60 Hz for 3 phases motors , 20 hp at 200/208 V AC 60 Hz for 3 phases motors , 20 hp at 200/208 V AC 60 Hz for 3 phases motors , 20 hp at 200/208 V AC 60 Hz for 3 phases motors , 7.5 hp at 115 V AC 60 Hz for 1 phase motors , 7.5 hp at 115 V AC 60 Hz for 1 phase motors , 7.5 hp at 115 V AC 60 Hz for 1 phase motors , 7.5 hp at 115 V AC 60 Hz for 1 phase motors , 7.5 hp at 115 V AC 60 Hz for 1 phase motors , 15 hp at 230/240 V AC 60 Hz for 1 phase motors , 15 hp at 230/240 V AC 60 Hz for 1 phase motors , 15 hp at 230/240 V AC 60 Hz for 1 phase motors , 15 hp at 230/240 V AC 60 Hz for 1 phase motors , 15 hp at 230/240 V AC 60 Hz for 1 phase motors , 25 hp at 230/240 V AC 60 Hz for 3 phases motors , 25 hp at 230/240 V AC 60 Hz for 3 phases motors , 25 hp at 230/240 V AC 60 Hz for 3 phases motors , 25 hp at 230/240 V AC 60 Hz for 3 phases motors , 25 hp at 230/240 V AC 60 Hz for 3 phases motors , 60 hp at 460/480 V AC 60 Hz for 3 phases motors , 60 hp at 460/480 V AC 60 Hz for 3 phases motors , 60 hp at 460/480 V AC 60 Hz for 3 phases motors , 60 hp at 460/480 V AC 60 Hz for 3 phases motors , 60 hp at 460/480 V AC 60 Hz for 3 phases motors , 60 hp at 575/600 V AC 60 Hz for 3 phases motors , 60 hp at 575/600 V AC 60 Hz for 3 phases motors , 60 hp at 575/600 V AC 60 Hz for 3 phases motors , 60 hp at 575/600 V AC 60 Hz for 3 phases motors , 60 hp at 575/600 V AC 60 Hz for 3 phases motors |
Motor Power Kw | 22 kW at 220...230 V AC 50 Hz , 22 kW at 220...230 V AC 50 Hz , 22 kW at 220...230 V AC 50 Hz , 22 kW at 220...230 V AC 50 Hz , 37 kW at 380...400 V AC 50 Hz , 37 kW at 380...400 V AC 50 Hz , 37 kW at 380...400 V AC 50 Hz , 37 kW at 380...400 V AC 50 Hz , 45 kW at 415...440 V AC 50 Hz , 45 kW at 415...440 V AC 50 Hz , 45 kW at 415...440 V AC 50 Hz , 45 kW at 415...440 V AC 50 Hz , 55 kW at 500 V AC 50 Hz , 55 kW at 500 V AC 50 Hz , 55 kW at 500 V AC 50 Hz , 55 kW at 500 V AC 50 Hz , 45 kW at 660...690 V AC 50 Hz , 45 kW at 660...690 V AC 50 Hz , 45 kW at 660...690 V AC 50 Hz , 45 kW at 660...690 V AC 50 Hz |
Rated Breaking Capacity | 1100 A at 440 V for power circuit conforming to IEC 60947 , 1100 A at 440 V for power circuit conforming to IEC 60947 , 1100 A at 440 V for power circuit conforming to IEC 60947 , 1100 A at 440 V for power circuit conforming to IEC 60947 |
Safety Reliability Level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 , B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 , B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 , B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 , B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 , B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 , B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 , B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
Length | 25.5 cm |
Activity code | PPCTR |
Poles description | 3P |