TeSys D - contactor coil - LX1D6 - 220 V AC 50/60 Hz for 80 & 95 A contactor
SKU :
LX1D6M7
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
No sellers found for this product.
EGP2,278.80
EGP1,230.55
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
TeSys D - contactor coil - LX1D6 - 220 V AC 50/60 Hz for 80 & 95 A contactor
EGP2,278.80
EGP1,230.55
- Specifications
- Reviews
Overview
| [uc] Control Circuit Voltage | 220 V AC 50/60 Hz , 220 V AC 50/60 Hz , 220 V AC 50/60 Hz |
|---|---|
| Ambient Air Temperature for Operation | -5-60 °C |
| Device Short Name | LX1D6 |
| Height | 5.700 cm |
| Mechanical Durability | 4 Mcycles |
| Net Weight | 0.28 kg |
| Product Compatibility | LC1D40 |
| Product or Component Type | contactor coil |
| Range | TeSys |
| Range of Product | TeSys D |
| Width | 9.500 cm |
| Average Resistance | 102 Ohm at 20 °C , 102 Ohm at 20 °C |
| Coil Technology | without built-in suppressor module |
| Control Circuit Type | AC at 50/60 Hz , AC at 50/60 Hz |
| Control Circuit Voltage Limits | drop-out: 0.3...0.6 Uc at 50/60 Hz (at <55 °C) |
| Heat Dissipation | 6-10 W at 50/60 Hz |
| Hold-in Power Consumption in Va | 26-26 VA 60 Hz cos phi 0.3 (at 20 °C) |
| Inductance of Closed Circuit | 6.7 H |
| Inrush Power in Va | 245-245 VA 60 Hz cos phi 0.75 (at 20 °C) |
| Maximum Operating Rate | 3600 cyc/h 60 °C , 3600 cyc/h 60 °C |
| Range | TeSys |
| Product Compatibility | LC1D40|LC1D50|LC1D65...D95 |
| Length | 12.500 cm |
| Activity code | PPCTR |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| [uc] Control Circuit Voltage | 220 V AC 50/60 Hz , 220 V AC 50/60 Hz , 220 V AC 50/60 Hz |
|---|---|
| Ambient Air Temperature for Operation | -5-60 °C |
| Device Short Name | LX1D6 |
| Height | 5.700 cm |
| Mechanical Durability | 4 Mcycles |
| Net Weight | 0.28 kg |
| Product Compatibility | LC1D40 |
| Product or Component Type | contactor coil |
| Range | TeSys |
| Range of Product | TeSys D |
| Width | 9.500 cm |
| Average Resistance | 102 Ohm at 20 °C , 102 Ohm at 20 °C |
| Coil Technology | without built-in suppressor module |
| Control Circuit Type | AC at 50/60 Hz , AC at 50/60 Hz |
| Control Circuit Voltage Limits | drop-out: 0.3...0.6 Uc at 50/60 Hz (at <55 °C) |
| Heat Dissipation | 6-10 W at 50/60 Hz |
| Hold-in Power Consumption in Va | 26-26 VA 60 Hz cos phi 0.3 (at 20 °C) |
| Inductance of Closed Circuit | 6.7 H |
| Inrush Power in Va | 245-245 VA 60 Hz cos phi 0.75 (at 20 °C) |
| Maximum Operating Rate | 3600 cyc/h 60 °C , 3600 cyc/h 60 °C |
| Range | TeSys |
| Product Compatibility | LC1D40|LC1D50|LC1D65...D95 |
| Length | 12.500 cm |
| Activity code | PPCTR |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account