Telephone Outlet, Miluz E, 6 Pin, 4 Wire, mechanism with shutter, white

M3TB1_RJ4M
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This Schneider Electric Miluz E telephone Outlet is 6 Pin 4 Wire mechanism with shutter. The type of telephone socket type is RJ11. This device is mounted by flush type. The dimensions are (W) 22.3mm x (H) 44.75mm x (D) 38.2mm. The weight of the product is 12.3g. The color of the product is white (WE), it is made of polycarbonate. The degree of protection is IP20. The product is packed in plastic bag. Miluz E devices are designed to be easy to fit-from the snap-on modules, press-on frames, to clear electrical wiring diagrams on the back of the products. The Miluz E range does not compromise on quality and is compliant with IEC safety standards.

Product Details

Product Hover Image no_selection

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account