Switch, New Unica, 1-pole 2-way, 10AX, 2 modules, screwless terminals, painted, IP4X, anthracite

NU320354
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Enhance your space with the Schneider Electric New Unica 1-pole 2-way 10AX switch. This is a 1-pole 2-way switch. Clip-in this rocker switch for the fixation. Its rated current is 10AX. It is 45 mm in width, It is 45 mm in height, 34.25 mm in depth with an embedding depth of 21.15 mm. The surface finish is painted powder coated. The IP rating of this device is IP21D which is very high. Its connection terminals are screwless terminals. This switch is AENOR, CE, EAC, NF certified. The device has 2 modules, and its operational voltage is 250VAC at 50/60Hz. The color of the device is anthracite, and it has a matt surface finish. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. This switch is AENOR, CE, EAC, NF certified. For installation, the release buttons of the screwless terminal allow for better ergonomics which saves time, and they have different colors for easy identification. The dimensions of the product are (W) 45mm x (H) 45mm x (D) 34.25mm. Its embedding depth is 21.15mm. It has an IP4X degree of protection. The device operates in temperatures between -5°C to 40°C. New Unica is a modular range that offers a wide variety of products and functions with a sleek and timeless aesthetic that integrate well with other installations. It is designed with clever features to be flexible, easy to understand and quick to install, providing convenient solutions for customer requirements.

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account