M3TB01S_03

Supporting Frame, Miluz E, 3 gang, white

1/1
M3TB01S_03

Supporting Frame, Miluz E, 3 gang, white

SKU
M3TB01S_03
EGP12.14
To View the best prices please sign in or register.
Supporting Frame, Miluz E, 3 gang, white
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Supporting Frame, Miluz E, 3 gang, white

EGP12.14

Description

This Schneider Electric Miluz E device is a 3 Gang Supporting Frame white. This device can fit for 3 modules of 1 module sized. This supporting frame has robust and not easy break. This device enables flush mounting. Installation direction is horizontal/vertical and by click-in fixing mode. The dimensions are (W) 69.8mm x (H) 113mm x (D) 13.7mm and having 19.6g weight. The color of this device is white. It is made of acrylonitrile butadiene-styrene(ABS) material. This device comes in plastic bag packing. All Miluz ED products meet the latest standards and are made out of high-quality materials to reach a long life-cycle and satisfy their end-users daily. Miluz ED products are intuitive to use and provide the possibility of unique lighting ambiances and comfort at all times. This device is compliant with IEC 60670-1 and IEC certification.

Product details

  • Range
    1 USB cable
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Supporting Frame, Miluz E, 3 gang, white
Your Rating

* Required Field