![Ultra - floor outlet box - 2 modules main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/e/t/etk44104.jpg)
Ultra - floor outlet box - 2 modules
Product Details
Activity | HDCWD |
---|---|
Cabling Installation System | floor box |
Colour Tint | grey (RAL 9010) |
Floor Box Shape | round |
Market Segment | residential |
Product Destination | wiring device 45 x 45 mm |
Product or Component Type | floor outlet box |
Quantity Per Set | set of 2 |
Range of Product | Ultra |
Type of Floor | in-cavity floor |